Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WP-12.B086.11 |
WP-12.B086.14 |
WP-12.B100.11 |
WP-12.B100.14 |
WP-12.B120.11 |
WP-12.B120.14 |
WP-12.G086.11 |
WP-12.G086.14 |
WP-12.G100.11 |
WP-12.G100.14 |
WP-12.G120.11 |
WP-12.G120.14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Mounting Method | Screw-on distance A (mm) | Length L (mm) | Fastening M | Handle color | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
39.98 € 21.19 € | 1 | Available |
Same day
Stock | 10 | 86 | Round Hole | 86 | 106 | M5 | Silver | B | |
41.62 € | 2 | Available | 9 Days | 10 | 86 | Round Hole | 86 | 106 | M5 | Black | B | |
42.50 € | 1 | Available | 9 Days | 10 | 100 | Round Hole | 100 | 120 | M5 | Silver | B | |
44.16 € | 2 | Available | 9 Days | 10 | 100 | Round Hole | 100 | 120 | M5 | Black | B | |
45.98 € 24.37 € | 1 | Available |
Same day
Stock | 10 | 120 | Round Hole | 120 | 140 | M5 | Silver | B | |
47.80 € 25.33 € | 1 | Available |
Same day
Stock | 10 | 120 | Round Hole | 120 | 140 | M5 | Black | B | |
39.98 € | 2 | Available | 9 Days | 10 | 86 | Tapped | 86 | 106 | M6 | Silver | G | |
35.88 € | 8 | Available | 9 Days | 10 | 86 | Tapped | 86 | 106 | M6 | Black | G | |
42.50 € | 2 | Available | 9 Days | 10 | 100 | Tapped | 100 | 120 | M6 | Silver | G | |
44.16 € | 2 | Available | 9 Days | 10 | 100 | Tapped | 100 | 120 | M6 | Black | G | |
45.98 € | 1 | Available | 9 Days | 10 | 120 | Tapped | 120 | 140 | M6 | Silver | G | |
47.80 € | 2 | Available | 9 Days | 10 | 120 | Tapped | 120 | 140 | M6 | Black | G |
Loading...
Main Body Type | Special Shape | Main Body Material | Aluminum | Applied Load(N) | 500 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Powder Coating | Material | AlMgSi 0.5 | Surface treatment | Anodized |
Configure
Stock
Basic Attributes
Pitch P(mm)
Mounting Method
Screw-on distance A(mm)
Length L(mm)
Fastening M
Handle color
Version
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes