Configure

Tube Handle (WR-20)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Product information

Handle Series WR

Product Description


 
Tubular angled handles in various material combinations.

Material and surface

Version A:
Handle shanks, connecting tube and end caps of extruded aluminium AIMgSi 0.5.
Fixing sleeves of anodized aluminium, clamping screws and pegs of stainless steel.
Handle shanks anodized with dull bright finish, connecting tube fine ground and anodized.
Handle finish in natural colour or black.

Version B:
Handle shanks of extruded aluminium AlMgSi 0.5; with black anodized dull bright finish.
Connection tube and end caps of stainless steel, internal fixing parts as version A.

Stress resistance:

min. 1.000 N.

Note

Other handle lengths or colour combination on request.

Drawing

Type WR-20

Technical Data

   Version A Version B
   natural colour
 
black
 
Black shanks with
stainless steel tube
øALOrder no.Order no.Order no.
20200260WR-20.200.01WR-20.200.04WR-20.200.37
250310WR-20.250.01WR-20.250.04WR-20.250.37
300360WR-20.300.01WR-20.300.04WR-20.300.37
All dimensions in mm.

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

Pitch P

(mm)

Main Body Material

Main Body, Surface Treatment

Screw-on distance A

(mm)

Length L

(mm)

Material

Surface treatment

Handle color

Version

RoHS?Minimum order quantity
200
Aluminum
Powder Coating
200
260
AlMgSi 0.5
Anodized
Shank and ledge silver
A
10
1 pieces
200
Aluminum
Powder Coating
200
260
AlMgSi 0.5
Anodized
Shank and ledge black
A
10
1 pieces
200
Stainless Steel
Shot Blasting
200
260
AlMgSi 0.5, 1.4301 (304)
Brushed
Shank black ledge silver
B
10
1 pieces
250
Aluminum
Powder Coating
250
310
AlMgSi 0.5
Anodized
Shank and ledge silver
A
10
1 pieces
250
Aluminum
Powder Coating
250
310
AlMgSi 0.5
Anodized
Shank and ledge black
A
10
1 pieces
250
Stainless Steel
Shot Blasting
250
310
AlMgSi 0.5, 1.4301 (304)
Brushed
Shank black ledge silver
B
10
1 pieces
300
Aluminum
Powder Coating
300
360
AlMgSi 0.5
Anodized
Shank and ledge silver
A
10
1 pieces
300
Aluminum
Powder Coating
300
360
AlMgSi 0.5
Anodized
Shank and ledge black
A
10
1 pieces
300
Stainless Steel
Shot Blasting
300
360
AlMgSi 0.5, 1.4301 (304)
Brushed
Shank black ledge silver
B
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
90.32 €
( 107.48 € )
12 working days
93.84 €
( 111.67 € )
12 working days
123.10 €
( 146.49 € )
12 working days
91.28 €
( 108.62 € )
12 working days
94.90 €
( 112.93 € )
12 working days
129.00 €
( 153.51 € )
12 working days
92.28 €
( 109.81 € )
28 working days
95.88 €
( 114.10 € )
12 working days
134.70 €
( 160.29 € )
12 working days

More Information

Basic information

Tube made of aluminium or stainless steel, brackets profile aluminium