Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EB-20.F200.33 |
EB-20.F250.33 |
EB-20.F300.33 |
EB-20.R200.33 |
EB-20.R250.33 |
EB-20.R300.33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Mounting Method | Screw-on distance A (mm) | |
---|---|---|---|---|---|---|---|---|
138.98 € | 1 | Available | 9 Days | 10 | 200 | Threads | 200 | |
143.04 € | 1 | Available | 9 Days | 10 | 250 | Threads | 250 | |
146.96 € | 1 | Available | 9 Days | 10 | 300 | Threads | 300 | |
105.60 € | 1 | Available | 9 Days | 10 | 200 | Tapped | 200 | |
109.66 € | 1 | Available | 9 Days | 10 | 250 | Tapped | 250 | |
113.90 € | 1 | Available | 9 Days | 10 | 300 | Tapped | 300 |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Stainless Steel | Height H(mm) | 75 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Shot Blasting | Handle Thickness D(mm) | 20 | Handle Cross Sectional Shape | Round Shape |
Fastening M | M8 | Material | 1.4404 (316L) | Surface treatment | Honed, brushed |