Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
6.74 € | 1 | Available |
Same day
Stock | 10 | 32 | 32 | 43.5 | Silver | |
7.54 € | 2 | Available | 2 Days | 10 | 32 | 32 | 43.5 | Black | |
6.74 € | 2 | Available | 2 Days | 10 | 55 | 55 | 67 | Silver | |
7.54 € | 2 | Available | 2 Days | 10 | 55 | 55 | 67 | Black | |
6.98 € | 2 | Available | 2 Days | 10 | 75.5 | 75.5 | 87.5 | Silver | |
7.80 € | 2 | Available | 2 Days | 10 | 75.5 | 75.5 | 87.5 | Black | |
7.54 € | 2 | Available | 2 Days | 10 | 88 | 88 | 100 | Silver | |
7.00 € | 8 | Available | 2 Days | 10 | 88 | 88 | 100 | Black | |
9.04 € | 2 | Available | 2 Days | 10 | 120 | 120 | 132 | Silver | |
9.90 € 5.25 € | 1 | Available |
Same day
Stock | 10 | 120 | 120 | 132 | Black | |
11.22 € | 2 | Available | 2 Days | 10 | 180 | 180 | 192 | Silver | |
12.32 € | 2 | Available | 2 Days | 10 | 180 | 180 | 192 | Black | |
13.14 € | 2 | Available | 2 Days | 10 | 235 | 235 | 247 | Silver | |
14.44 € | 2 | Available | 2 Days | 10 | 235 | 235 | 247 | Black | |
14.26 € | 2 | Available | 2 Days | 10 | 253.5 | 253.5 | 265.5 | Silver | |
15.80 € | 2 | Available | 2 Days | 10 | 253.5 | 253.5 | 265.5 | Black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 40 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 8 |
Handle Cross Sectional Shape | Others | Fastening M | M4 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |
Configure
Stock
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes