Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1.4301 | 1.4404 |
Order no. | Order no. |
EE-07.118.39 | EE-07.118.49 |
Part Number
|
---|
EE-07.118.39 |
EE-07.118.49 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | |
---|---|---|---|---|---|---|
69.02 € | 1 | Available | 3 Days | 10 | 1.4301 (304) | |
82.52 € | 1 | Available | 2 Days | - | 1.4404 (316L) |
Loading...
Main Body Type | Trunk Type | Main Body Material | Stainless Steel | Applied Load(N) | 800 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Antibacterial Finishing | Mounting Method | Round Hole | Fastening M | M4 |
Surface treatment | Highly polished electropolished |