Tube Handle (RS-30)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS-30.250.37
RS-30.250.62
RS-30.250.63
RS-30.250.64
RS-30.300.37
RS-30.300.62
RS-30.300.63
RS-30.300.64
RS-30.350.37
RS-30.350.62
RS-30.350.63
RS-30.350.64
RS-30.400.37
RS-30.400.62
RS-30.400.63
RS-30.400.64
RS-30.500.37
RS-30.500.62
RS-30.500.63
RS-30.500.64
RS-30.600.37
RS-30.600.62
RS-30.600.63
RS-30.600.64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body Material Main Body, Surface Treatment Screw-on distance A
(mm)
Length L
(mm)
Material Surface treatment Handle color Version

35.98 €

1 Available 7 Days 10250Stainless SteelShot Blasting2502941.4301 (304), PA6BrushedShank black ledge silver-

24.08 €

1 Available 7 Days 10250AluminumPowder Coating250294AlMgSi 0.5, PA6AnodizedShank black ledge silverA

27.84 €

1 Available 7 Days 10250AluminumMat Silver250294AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

25.90 €

1 Available 7 Days 10250AluminumPowder Coating250294AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

38.36 €

1 Available 7 Days 10300Stainless SteelShot Blasting3003441.4301 (304), PA6BrushedShank black ledge silver-

25.34 €

1 Available 7 Days 10300AluminumPowder Coating300344AlMgSi 0.5, PA6AnodizedShank black ledge silverA

29.32 €

1 Available 7 Days 10300AluminumMat Silver300344AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

27.34 €

1 Available 7 Days 10300AluminumPowder Coating300344AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

40.68 €

1 Available 7 Days 10350Stainless SteelShot Blasting3503941.4301 (304), PA6BrushedShank black ledge silver-

26.64 €

1 Available 7 Days 10350AluminumPowder Coating350394AlMgSi 0.5, PA6AnodizedShank black ledge silverA

30.84 €

1 Available 7 Days 10350AluminumMat Silver350394AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

28.68 €

1 Available 7 Days 10350AluminumPowder Coating350394AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

43.12 €

1 Available 7 Days 10400Stainless SteelShot Blasting4004441.4301 (304), PA6BrushedShank black ledge silver-

27.84 €

1 Available 7 Days 10400AluminumPowder Coating400444AlMgSi 0.5, PA6AnodizedShank black ledge silverA

32.28 €

1 Available 7 Days 10400AluminumMat Silver400444AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

30.02 €

1 Available 7 Days 10400AluminumPowder Coating400444AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

47.96 €

1 Available 7 Days 10500Stainless SteelShot Blasting5005441.4301 (304), PA6BrushedShank black ledge silver-

30.38 €

1 Available 7 Days 10500AluminumPowder Coating500544AlMgSi 0.5, PA6AnodizedShank black ledge silverA

35.32 €

1 Available 7 Days 10500AluminumMat Silver500544AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

32.74 €

1 Available 7 Days 10500AluminumPowder Coating500544AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

52.46 €

1 Available 7 Days 10600Stainless SteelShot Blasting6006441.4301 (304), PA6BrushedShank black ledge silver-

32.88 €

1 Available 7 Days 10600AluminumPowder Coating600644AlMgSi 0.5, PA6AnodizedShank black ledge silverA

38.20 €

1 Available 7 Days 10600AluminumMat Silver600644AlMgSi 0.5, PA6Plastic coatingShank and ledge blackB

35.56 €

1 Available 7 Days 10600AluminumPowder Coating600644AlMgSi 0.5, PA6Powder-coatedShank and ledge blackC

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Surfaced Type Category U Shape U-shaped Type Straight
Height H(mm) 80 Applied Load(N) 1000 Mounting Method Round Hole
Handle Thickness D(mm) 30 Handle Cross Sectional Shape Round Shape Fastening M M10

Tech Support