Front Handle 19" (S1-12)

Front Handle 19" (S1-12)
  • Promotional pricing
  • Volume Discount
Profiled aluminium, anodized with a matt finish in natural or black colour

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Stainless Steel Installation Handle EE

Product Description


Standard versions for 19” drawers and instruments.

Material and surface

Profiled aluminum AIMgSi 0.5; anodized with a matt finish in natural or black colour.

Stress resistance

min. 500 N.

Note

Available in accordance with terms of delivery.

Drawing

Type S1
Mounting on 19" front panels:
Version 1 Version 2

Technical Data

   
Suitable
mounting
version
Height of
front panel
 
natural color
black
TypeLAHSOrder no.Order no.
S14025144.0 (1HE)5S1-12.025.01S1-12.025.04
6955188.1 (2HE)8S1-12.055.01S1-12.055.04
102881132.5 (3HE)8S1-12.088.01S1-12.088.04
1341201177.0 (4HE)8S1-12.120.01S1-12.120.04
146.5133.4 = grid scale 3HE8S1-12.133.01S1-12.133.04
191177.8 = grid scale 4HE8S1-12.177.01S1-12.177.04
1941801221.5 (5HE)8S1-12.180.01S1-12.180.04
2492351266.0 (6HE)8S1-12.235.01S1-12.235.04
265.5251.52266.0 (6HE)8S1-12.251.01S1-12.251.04
It means for 19" front panel handles:
HE = units of height, 1 HE = 44.45 mm = 1 6/8", Height of front panels ≈ HE x 44.45 - 0.8 mm
All dimensions in mm.
Part Number
S1-12.055.01
S1-12.055.04
S1-12.088.01
S1-12.088.04
S1-12.120.01
S1-12.120.04
S1-12.133.01
S1-12.133.04
S1-12.180.01
S1-12.180.04
S1-12.235.01
S1-12.235.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

7.56 €

2 Available 2 Days 10555569Silver

8.30 €

1 Available Same day

Stock

10555569Black

8.16 €

2 Available 2 Days 108888102Silver

9.00 €

4.77 €

1 Available Same day

Stock

108888120Black

9.38 €

2 Available 2 Days 10120120134Silver

10.32 €

5.47 €

1 Available Same day

Stock

10120120134Black

10.26 €

2 Available 2 Days 10133133146.5Silver

11.28 €

1 Available 2 Days 10133133146.5Black

13.28 €

2 Available 2 Days 10180180194Silver

14.74 €

7.66 €

1 Available Same day

Stock

10180180194Black

16.12 €

2 Available 2 Days 10235235249Silver

17.86 €

2 Available 5 Days 10235235249Black

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 40 Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 12
Handle Cross Sectional Shape Others Fastening M M5 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support