Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GS-0S.150.7012
Part Number
|
---|
GS-0S.150.7012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
19.76 € | 1 | Available | 7 Days | 10 |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 150 | Main Body Material | Polyamide | Height H(mm) | 53 |
Applied Load(N) | 700 | Mounting Method | Round Hole | Handle Thickness D(mm) | 29 |
Handle Cross Sectional Shape | Others | Screw-on distance A(mm) | 150 | Fastening M | M8 |
Material | PA6 | Handle color | Black gray |