Switch Housing (TG-04) (Part Numbers - CAD Download)

Switch Housing (TG-04)
  • Volume Discount
Housing and end caps made of stainless steel 1.4301. Blasted surface and electropolished. For srew attachment from the front or from behind.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TG-04K.F160.36
TG-04S.F160.36
TG-04S.R160.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Fastening M Version

510.38 €

1 Available 12 Days 10Round HoleM5B cable

492.04 €

1 Available 12 Days 10Round HoleM5A plug

484.66 €

1 Available 12 Days 10TappedM6A plug

Loading...

  1. 1

Basic information

Main Body Type Special Shape Pitch P(mm) 160 Main Body Material EN 1.4301 Equiv.
Main Body, Surface Treatment Mirror Surface Screw-on distance A(mm) 160 Length L(mm) 176
Material 1.4301 (304) Surface treatment Blasted, electropolished

Tech Support