Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM-48.115.9005
Version | Order no. |
stone grey | KM-48.115.7030 |
light grey | KM-48.115.7035 |
grey white | KM-48.115.9002 |
black | KM-48.115.9005 |
Part Number
|
---|
KM-48.115.9005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
20.04 € | 1 | Available |
Same day
Stock | 10 |
Loading...
Main Body Type | Embedded Type | Main Body Material | Polyamide | Applied Load(N) | 1000 |
---|---|---|---|---|---|
Mounting Method | Others | Material | PA6 | Handle color | Black |
This page is Trough inset Handle (KM-48), part number KM-48.115.9005.
You can find the detail information about specifications and dimensions on part number KM-48.115.9005.