Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UG-03.055.01 |
UG-03.055.04 |
UG-03.088.01 |
UG-03.088.04 |
UG-03.100.01 |
UG-03.100.04 |
UG-03.120.01 |
UG-03.120.04 |
UG-03.180.01 |
UG-03.180.04 |
UG-03.235.01 |
UG-03.235.04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
8.92 € | 2 | Available | 6 Days | 10 | 55 | 55 | 65 | Shank black ledge silver | |
9.44 € 5.00 € | 1 | Available |
Same day
Stock | 10 | 55 | 55 | 65 | Shank and ledge black | |
9.34 € | 2 | Available | 6 Days | 10 | 88 | 88 | 98 | Shank black ledge silver | |
8.64 € | 8 | Available | 6 Days | 10 | 88 | 88 | 98 | Shank and ledge black | |
9.44 € | 2 | Available | 6 Days | 10 | 100 | 100 | 110 | Shank black ledge silver | |
10.28 € 5.45 € | 1 | Available |
Same day
Stock | 10 | 100 | 100 | 110 | Shank and ledge black | |
9.74 € | 2 | Available | 6 Days | 10 | 120 | 120 | 130 | Shank black ledge silver | |
10.60 € 5.62 € | 1 | Available |
Same day
Stock | 10 | 120 | 120 | 130 | Shank and ledge black | |
10.38 € | 2 | Available | 6 Days | 10 | 180 | 180 | 190 | Shank black ledge silver | |
11.76 € | 2 | Available | 6 Days | 10 | 180 | 180 | 190 | Shank and ledge black | |
11.06 € | 2 | Available | 6 Days | 10 | 235 | 235 | 245 | Shank black ledge silver | |
12.64 € | 2 | Available | 6 Days | 10 | 235 | 235 | 245 | Shank and ledge black |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 40 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 12 |
Handle Cross Sectional Shape | Others | Fastening M | M5 | Material | AlMgSi 0.5, PA6 |
Surface treatment | Anodized |
Configure
Stock
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes