Device Handle (UG-05)

Device Handle (UG-05)
  • Promotional pricing
  • Volume Discount
Aluminium profile, handle shank made of Polyamide PA6, glass ball reinforced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UG-05.025.01
UG-05.025.04
UG-05.055.01
UG-05.055.04
UG-05.088.01
UG-05.088.04
UG-05.100.01
UG-05.100.04
UG-05.120.01
UG-05.120.04
UG-05.180.01
UG-05.180.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

12.40 €

2 Available 6 Days 10252545Shank black ledge silver

13.18 €

2 Available 6 Days 10252545Shank and ledge black

13.12 €

2 Available 6 Days 10555575Shank black ledge silver

13.76 €

7.29 €

1 Available Same day

Stock

10555575Shank and ledge black

13.58 €

2 Available 6 Days 108888108Shank black ledge silver

14.54 €

7.56 €

1 Available Same day

Stock

108888108Shank and ledge black

13.76 €

2 Available 6 Days 10100100120Shank black ledge silver

14.78 €

2 Available 6 Days 10100100120Shank and ledge black

14.18 €

2 Available 6 Days 10120120140Shank black ledge silver

15.24 €

8.08 €

1 Available Same day

Stock

10120120140Shank and ledge black

15.52 €

2 Available 6 Days 10180180200Shank black ledge silver

16.60 €

2 Available 6 Days 10180180200Shank and ledge black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 40 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Round Hole Handle Thickness D(mm) 12
Handle Cross Sectional Shape Others Fastening M M5 Material AlMgSi 0.5, PA6
Surface treatment Anodized

Tech Support