Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body Material | Main Body, Surface Treatment | Screw-on distance A (mm) | Length L (mm) | Material | Surface treatment | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.30 € 6.52 € | 1 | Available |
Same day
Stock | 10 | 88 | Aluminum | Powder Coating | 88 | 100 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
12.56 € | 2 | Available | 6 Days | 10 | 88 | Aluminum | Powder Coating | 88 | 100 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
15.10 € | 2 | Available | 6 Days | 10 | 88 | Stainless Steel | Shot Blasting | 88 | 100 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
10.67 € | 8 | Available | 6 Days | 10 | 96 | Aluminum | Powder Coating | 96 | 108 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
12.70 € | 2 | Available | 6 Days | 10 | 96 | Aluminum | Powder Coating | 96 | 108 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
15.36 € | 2 | Available | 6 Days | 10 | 96 | Stainless Steel | Shot Blasting | 96 | 108 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
12.86 € | 2 | Available | 6 Days | 10 | 120 | Aluminum | Powder Coating | 120 | 132 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
13.18 € | 2 | Available | 6 Days | 10 | 120 | Aluminum | Powder Coating | 120 | 132 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
15.84 € | 2 | Available | 6 Days | 10 | 120 | Stainless Steel | Shot Blasting | 120 | 132 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
13.02 € | 2 | Available | 6 Days | 10 | 128 | Aluminum | Powder Coating | 128 | 140 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
13.26 € | 2 | Available | 6 Days | 10 | 128 | Aluminum | Powder Coating | 128 | 140 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
16.02 € | 2 | Available | 6 Days | 10 | 128 | Stainless Steel | Shot Blasting | 128 | 140 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
13.50 € | 2 | Available | 6 Days | 10 | 160 | Aluminum | Powder Coating | 160 | 172 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
13.80 € | 2 | Available | 6 Days | 10 | 160 | Aluminum | Powder Coating | 160 | 172 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
16.60 € | 2 | Available | 6 Days | 10 | 160 | Stainless Steel | Shot Blasting | 160 | 172 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
14.00 € | 2 | Available | 6 Days | 10 | 180 | Aluminum | Powder Coating | 180 | 192 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
14.22 € | 2 | Available | 6 Days | 10 | 180 | Aluminum | Powder Coating | 180 | 192 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
17.06 € | 2 | Available | 6 Days | 10 | 180 | Stainless Steel | Shot Blasting | 180 | 192 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
14.10 € | 2 | Available | 6 Days | 10 | 200 | Aluminum | Powder Coating | 200 | 212 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
14.54 € | 2 | Available | 6 Days | 10 | 200 | Aluminum | Powder Coating | 200 | 212 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
17.44 € | 2 | Available | 6 Days | 10 | 200 | Stainless Steel | Shot Blasting | 200 | 212 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
14.68 € | 2 | Available | 6 Days | 10 | 235 | Aluminum | Powder Coating | 235 | 247 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
15.22 € | 2 | Available | 6 Days | 10 | 235 | Aluminum | Powder Coating | 235 | 247 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
18.18 € | 2 | Available | 6 Days | 10 | 235 | Stainless Steel | Shot Blasting | 235 | 247 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver | |
14.88 € | 2 | Available | 6 Days | 10 | 250 | Aluminum | Powder Coating | 250 | 262 | AlMgSi 0.5, PA6 | Anodized | Shank black ledge silver | |
15.48 € 8.20 € | 1 | Available |
Same day
Stock | 10 | 250 | Aluminum | Powder Coating | 250 | 262 | AlMgSi 0.5, PA6 | Anodized | Shank and ledge black | |
18.42 € 9.76 € | 1 | Available |
Same day
Stock | 10 | 250 | Stainless Steel | Shot Blasting | 250 | 262 | 1.4301 (304), PA6 | Brushed | Shank black ledge silver |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Height H(mm) | 40 | Applied Load(N) | 200 | Mounting Method | Tapped |
Handle Thickness D(mm) | 12 | Handle Cross Sectional Shape | Round Shape | Fastening M | M4 |
Configure
Stock
Basic Attributes
Pitch P(mm)
Main Body Material
Main Body, Surface Treatment
Screw-on distance A(mm)
Length L(mm)
Material
Surface treatment
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes