Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
18.26 € | 1 | Available | 12 Days | 10 | 55 | 55 | 67 | Shank black ledge silver | |
18.76 € | 1 | Available | 12 Days | 10 | 55 | 55 | 67 | Shank and ledge black | |
19.26 € | 1 | Available | 12 Days | 10 | 88 | 88 | 100 | Shank black ledge silver | |
19.76 € | 1 | Available | 12 Days | 10 | 88 | 88 | 100 | Shank and ledge black | |
19.62 € | 1 | Available | 12 Days | 10 | 100 | 100 | 112 | Shank black ledge silver | |
20.12 € | 1 | Available | 12 Days | 10 | 100 | 100 | 112 | Shank and ledge black | |
20.14 € | 1 | Available | 12 Days | 10 | 120 | 120 | 132 | Shank black ledge silver | |
20.72 € | 1 | Available | 12 Days | 10 | 120 | 120 | 132 | Shank and ledge black | |
21.88 € | 1 | Available | 12 Days | 10 | 180 | 180 | 192 | Shank black ledge silver | |
22.52 € | 1 | Available | 12 Days | 10 | 180 | 180 | 192 | Shank and ledge black | |
22.48 € | 1 | Available | 12 Days | 10 | 200 | 200 | 212 | Shank black ledge silver | |
23.24 € | 1 | Available | 12 Days | 10 | 200 | 200 | 212 | Shank and ledge black | |
23.50 € | 1 | Available | 12 Days | 10 | 235 | 235 | 247 | Shank black ledge silver | |
24.18 € | 1 | Available | 12 Days | 10 | 235 | 235 | 247 | Shank and ledge black | |
23.90 € | 1 | Available | 12 Days | 10 | 250 | 250 | 262 | Shank black ledge silver | |
24.64 € | 1 | Available | 12 Days | 10 | 250 | 250 | 262 | Shank and ledge black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 37 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 12 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M4 | Material | AlMgSi 0.5, PA6 |
Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes