Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WR-30.300.01 |
WR-30.300.04 |
WR-30.300.37 |
WR-30.350.01 |
WR-30.350.04 |
WR-30.350.37 |
WR-30.400.01 |
WR-30.400.04 |
WR-30.400.37 |
WR-30.500.01 |
WR-30.500.04 |
WR-30.500.37 |
WR-30.600.01 |
WR-30.600.04 |
WR-30.600.37 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body Material | Main Body, Surface Treatment | Screw-on distance A (mm) | Length L (mm) | Material | Surface treatment | Handle color | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.96 € | 1 | Available | 12 Days | 10 | 300 | Aluminum | Powder Coating | 300 | 390 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A | |
115.40 € | 1 | Available | 12 Days | 10 | 300 | Aluminum | Powder Coating | 300 | 390 | AlMgSi 0.5 | Anodized | Shank and ledge black | A | |
157.34 € | 1 | Available | 12 Days | 10 | 300 | Stainless Steel | Shot Blasting | 300 | 390 | AlMgSi 0.5, 1.4301 (304) | Brushed | Shank black ledge silver | B | |
112.40 € | 1 | Available | 12 Days | 10 | 350 | Aluminum | Powder Coating | 350 | 440 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A | |
116.84 € | 1 | Available | 12 Days | 10 | 350 | Aluminum | Powder Coating | 350 | 440 | AlMgSi 0.5 | Anodized | Shank and ledge black | A | |
163.24 € | 1 | Available | 12 Days | 10 | 350 | Stainless Steel | Shot Blasting | 350 | 440 | AlMgSi 0.5, 1.4301 (304) | Brushed | Shank black ledge silver | B | |
113.84 € | 1 | Available | 12 Days | 10 | 400 | Aluminum | Powder Coating | 400 | 490 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A | |
117.96 € | 1 | Available | 12 Days | 10 | 400 | Aluminum | Powder Coating | 400 | 490 | AlMgSi 0.5 | Anodized | Shank and ledge black | A | |
168.56 € | 1 | Available | 12 Days | 10 | 400 | Stainless Steel | Shot Blasting | 400 | 490 | AlMgSi 0.5, 1.4301 (304) | Brushed | Shank black ledge silver | B | |
116.72 € | 1 | Available | 12 Days | 10 | 500 | Aluminum | Powder Coating | 500 | 590 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A | |
121.38 € | 1 | Available | 12 Days | 10 | 500 | Aluminum | Powder Coating | 500 | 590 | AlMgSi 0.5 | Anodized | Shank and ledge black | A | |
179.56 € | 1 | Available | 12 Days | 10 | 500 | Stainless Steel | Shot Blasting | 500 | 590 | AlMgSi 0.5, 1.4301 (304) | Brushed | Shank black ledge silver | B | |
119.64 € | 1 | Available | 12 Days | 10 | 600 | Aluminum | Powder Coating | 600 | 690 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A | |
124.46 € | 1 | Available | 12 Days | 10 | 600 | Aluminum | Powder Coating | 600 | 690 | AlMgSi 0.5 | Anodized | Shank and ledge black | A | |
192.36 € | 1 | Available | 12 Days | 10 | 600 | Stainless Steel | Shot Blasting | 600 | 690 | AlMgSi 0.5, 1.4301 (304) | Brushed | Shank black ledge silver | B |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Height H(mm) | 70 | Applied Load(N) | 1000 | Mounting Method | Tapped |
Handle Thickness D(mm) | 30 | Handle Cross Sectional Shape | Round Shape | Fastening M | M8 |
Configure
Basic Attributes
Pitch P(mm)
Main Body Material
Main Body, Surface Treatment
Screw-on distance A(mm)
Length L(mm)
Material
Surface treatment
Handle color
Version
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes