Neodymium Shallow Pot Magnets

Neodymium Shallow Pot Magnets
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Shape: Ring
・Magnet Type (Material): Neodymium Magnet
・Zinc plated body
・Outer Diameter(mm): 6-32

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E760NEO
E761NEO
E762NEO
E763NEO
E764NEO
E765NEO
E766NEO
E767NEO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)

3.44 €

1 Available Same day

Stock

10Up to 10.04.90564.5

2.92 €

1 Available Same day

Stock

1010.1 to 20.012.75384.5

4.05 €

1 Available Same day

Stock

1020.1 to 30.024.525104.5

5.94 €

4.16 €

1 Available Same day

Stock

1050.1 to 60.058.86134.5

7.05 €

1 Available Same day

Stock

1090.1 to 100.093.195164.5

12.87 €

1 Available Same day

Stock

10100.1 or More137.34206

17.46 €

12.22 €

1 Available Same day

Stock

10100.1 or More196.2257

36.33 €

1 Available Same day

Stock

10100.1 or More343.35327

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet

Tech Support