Neodymium Deep Pot Magnets

Neodymium Deep Pot Magnets
  • Volume Discount
Deept Pot Magnets
Threaded hole
Max. operating temperature 80°C.
N35 Grade.
Steel Case.Currently available per piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E740NEO
E741NEO
E742NEO
E743NEO
E744NEO
E745NEO
E746NEO
E747NEO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)

2.80 €

1 Available Same day

Stock

10Up to 10.05.886620

3.64 €

1 Available Same day

Stock

1010.1 to 20.011.772820

3.03 €

1 Available Same day

Stock

1020.1 to 30.023.5441020

3.72 €

60 Available 17 Days 1050.1 to 60.058.861320

5.40 €

1 Available Same day

Stock

1080.1 to 90.088.291620

7.47 €

5 Available 3 Days 10100.1 or More132.4352025

11.85 €

1 Available Same day

Stock

10100.1 or More186.392535

17.94 €

1 Available Same day

Stock

10100.1 or More333.543240

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet

Tech Support