Samarium Cobalt Shallow Pot Magnets

Samarium Cobalt Shallow Pot Magnets
  • Volume Discount
Shallow Pot Magnets
Max. operating temperature 200°C.
Mild steel pot.
Zinc plated body.Currently available per piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E760
E761
E762
E763
E764
E765
E766
E767
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)

2.72 €

1 Available Same day

Stock

10Up to 10.04.90564.5

3.56 €

1 Available Same day

Stock

1010.1 to 20.010.79184.5

3.27 €

1 Available Same day

Stock

1010.1 to 20.019.62104.5

4.08 €

1 Available Same day

Stock

1030.1 to 40.039.24134.5

5.22 €

1 Available Same day

Stock

1050.1 to 60.058.86164.5

8.64 €

20 Available 17 Days 1080.1 to 90.088.29206

14.34 €

10 Available 3 Days 10100.1 or More147.15257

22.41 €

10 Available 3 Days 10100.1 or More215.82327

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-Cobalt Magnet

Tech Support