Samarium Cobalt Shallow Pot Magnets / Threaded hole

Samarium Cobalt Shallow Pot Magnets / Threaded hole
  • Volume Discount
Shallow Pot Magnets
Max. operating temperature 200°C.
Mild stel pot.
Zinc plated body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Samarium Cobalt Shallow Pot Magnets, Threaded Hole

Product Information



• Max. operating temperature 200°C.
• Mild steel pot.
• Zinc plated body
• For more details see Materials Guide p25
• Custom designs available

Specification

Product No.DiameterHeightHeightThreadFerruleWeightPull forceUnits / pack
(body)(inc. thread)outer dia.
  mm  mmkg 
E77064.511.5M360.00270.520
E77184.511.5M360.00361.120
E772104.511.5M360.00452.020
E773134.511.5M360.00754.020
E774164.511.5M480.0096.020
E77520613M480.01659.010
E77625714M480.03315.010
E77732715.5M5100.04822.05
Part Number
E770
E771
E772
E773
E774
E775
E776
E777
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

3.32 €

1 Available Same day

Stock

10Up to 10.04.905611.5

3.12 €

1 Available Same day

Stock

1010.1 to 20.010.791811.5

3.78 €

40 Available 17 Days 1010.1 to 20.019.621011.5

3.96 €

1 Available Same day

Stock

1030.1 to 40.039.241311.5

5.58 €

1 Available 6 Days 1050.1 to 60.058.861611.5

8.22 €

1 Available Same day

Stock

1080.1 to 90.088.292013

14.58 €

1 Available Same day

Stock

10100.1 or More147.152514

21.33 €

5 Available 3 Days 10100.1 or More215.823215.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-Cobalt Magnet Heat Resistant Temperature(C°) 200

Tech Support