• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ferrite Shallow Pot Magnets / Male thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E720
E723
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

2.40 €

1 Available Same day

Stock

1030.1 to 40.034.3352217

3.44 €

1 Available Same day

Stock

1070.1 to 80.078.483222

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Ferrite Magnet Heat Resistant Temperature(C°) 120

Tech Support