Ferrite Shallow Pot Magnets / Threaded Hole

Ferrite Shallow Pot Magnets / Threaded Hole
  • Volume Discount
Shallow Pot Magnets.
Max. operating temperature 120°C.
Mild steel pot.
Zinc plated body.
Female thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ferrite Shallow Pot Magnets, Threaded Hole

Product Information



• Max. operating temperature 120°C.
• Mild steel pot. Painted red.

Specification

Product No.
 
DiameterHeightThreadWeightPull forceUnits / pack
mm kg 
E7805010M80.16151
E7818018M100.56551

Ferrite Shallow Pot Magnets, Threaded Hole

Product Information



• Max. operating temperature 120°C
• Mild steel pot
• Zinc plated
• Female thread

Specification

Product No.
 
DiameterPot heightTotal heightThread sizeWeightPull forceUnits / pack
 mm  kg 
E860104.511M30.0030.420
E861134.511.5M30.0051.020
E862164.511.5M30.0061.820
E86320613M30.0113.010
E86425715M40.0224.010
E86532715M40.0328.05
E86636816M40.04510.05
E86740818M50.06012.55
E86847917M40.09018.01
E869501022M60.11022.01
E8705710.518.5M40.14528.01
E871631430M80.24035.01
E872801834M100.52060.01
E873902040M100.82070.01
E8741002242M120.94090.01
E8751252650M141.720130.01
Part Number
E780
E781
E860
E861
E862
E863
E864
E865
E866
E867
E868
E869
E870
E871
E872
E873
E874
E875
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

10.62 €

1 Available Same day

Stock

10100.1 or More147.155010

22.65 €

1 Available Same day

Stock

10100.1 or More539.558018

1.92 €

1 Available Same day

Stock

10Up to 10.03.9241011

2.16 €

1 Available Same day

Stock

10Up to 10.09.811311.5

2.60 €

20 Available 3 Days 1010.1 to 20.017.6581611.5

2.80 €

1 Available Same day

Stock

1020.1 to 30.029.432013

3.64 €

60 Available 17 Days 1030.1 to 40.039.242515

3.88 €

55 Available 17 Days 1070.1 to 80.078.483215

4.65 €

35 Available 17 Days 1090.1 to 100.098.13616

3.48 €

45 Available 17 Days 10100.1 or More122.6254018

7.08 €

1 Available Same day

Stock

10100.1 or More176.584717

8.25 €

20 Available 3 Days 10100.1 or More215.825022

11.82 €

13 Available 17 Days 10100.1 or More274.685718.5

12.93 €

13 Available 3 Days 10100.1 or More343.356330

14.49 €

1 Available Same day

Stock

10100.1 or More588.68034

38.10 €

4 Available 17 Days 10100.1 or More686.79040

43.05 €

1 Available Same day

Stock

10100.1 or More882.910042

83.28 €

1 Available Same day

Stock

10100.1 or More1275.312550

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Ferrite Magnet Heat Resistant Temperature(C°) 120

Tech Support