Ferrite Shallow Pot Magnets with hook

Ferrite Shallow Pot Magnets with hook
  • Promotional pricing
  • Volume Discount
Shallow Pot Magnets.
Max. operating temperature 120°C.
Mild steel pot with removable hook.
Painted red.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E890
E891
E892
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)

12.78 €

15 Available 3 Days 1050.1 to 60.058.8646

13.89 €

4.86 €

1 Available Same day

Stock

10100.1 or More156.9656

16.41 €

10 Available 3 Days 10100.1 or More245.2566

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Ferrite Magnet Length(mm) 10.7
Heat Resistant Temperature(C°) 120

Tech Support