Ferrite Shallow Pot Magnets with hook and holes

Ferrite Shallow Pot Magnets with hook and holes
  • Volume Discount
Shallow Pot Magnets.
Max. operating temperature 120°C.
Mild steel pot with removable hook.
With three M6 tapped holes to aid mounting products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E895
E896
E897
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

25.77 €

6 Available 17 Days 10245.256610.7

28.35 €

6 Available 17 Days 10323.737612.5

33.48 €

5 Available 17 Days 10539.5510015.5

Loading...

  1. 1

Basic information

Shape Round Attraction Force (Range)(N) 100.1 or More Magnet Type (Material) Ferrite Magnet
Heat Resistant Temperature(C°) 120

Tech Support