Plug 10-MS-5P Mini Fitting

Plug 10-MS-5P Mini Fitting
A miniature tube fitting.
[Applications]
· Use to plug unused M5 ports.
· Material: (copper) brass.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-MS-5P

Part Number
10-MS-5P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.84 €

10 Quote

Loading...

  1. 1

Basic information

Connection Type Other Other Shapes, Types Plug Material Stainless Steel (EN 1.4401 Equiv.)
Screw Type M Gasket Material PVC Made to Order Specifications N/A

This page is Plug 10-MS-5P Mini Fitting, part number 10-MS-5P.
You can find the detail information about specifications and dimensions on part number 10-MS-5P.

Tech Support