Manufacturer part number: 10-KQ2XD04-06A
Brand: SMC
Price: 7.82 €
Delivery time: 26 Days
Compatible Tube Outer Diameter 1: 4 mm
Applicable Fitting Size (mm): 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-KQ2XD04-06A
Type | Single-Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | PP | Application | Clean circumstance | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Sockets, Reducers | Branch Unions, Double Y | Number of Connection Tubes(pc.) | 4 | Color | White |
Release button shape | Perfect circle | Release button color | White | Custom-made specifications | N/A |
This page is Double Plug-In Y 10-KQ2XD, One-Touch Fitting, part number 10-KQ2XD04-06A.
You can find the detail information about specifications and dimensions on part number 10-KQ2XD04-06A.
Part Number |
---|
10-KQ2XD06-08A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) |
---|---|---|---|---|---|---|
9.19 € | 10 | 26 Days | 6 | 8 |