Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ04-P01G |
KQ06-P01G |
KQ08-P01G |
KQ10-P01G |
KQ12-P01G |
KQ16-P01G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Tube Outer Diameter 1 (mm) | Applicable Product Part Number | |
---|---|---|---|---|---|---|
1.29 € | 2 | Quote | 4 | KQ2E04-00G1、KQ2E04-01G1、KQ2E04-02G1 | ||
1.58 € | 2 | Quote | 6 | KQ2E06-00G1、KQ2E06-01G1、KQ2E06-02G1、KQ2E06-03G1 | ||
2.18 € | 2 | Quote | 8 | KQ2E08-00G、KQ2E08-01G、KQ2E08-02G、KQ2E08-03G | ||
2.56 € | 2 | Quote | - | KQ2E10-00G、KQ2E10-02G、KQ2E10-03G | ||
3.69 € | 2 | Quote | - | KQ2E12-00G、KQ2E12-03G、KQ2E12-04G | ||
5.58 € | 2 | Quote | - | KQ2E16-00G、KQ2E16-03G、KQ2E16-04G |
Loading...
Type | One-Touch Fitting Related Components | Fitting Type | Other Shapes | Main Body Material | EN 1.4301 Equiv.+NBR |
---|---|---|---|---|---|
Application | Standard/Mini | Other Shapes | Gasket |
Configure
Basic Attributes
Compatible Tube Outer Diameter 1(mm)
Applicable Product Part Number
Type
Optional Attributes