Compact Cylinder, Large Bore Size, Double Acting, Double Rod, CQ2W Series

Compact Cylinder, Large Bore Size, Double Acting, Double Rod, CQ2W Series
A compact cylinder with a large bore size and a short overall length.
[Features]
· Tube inner diameter: 125 to 200 mm.
· Action: double acting, double rod.
· With auto switch.
· Small auto switches can be mounted on the 4 surfaces.
· No projection of auto switches.
· A space-saving cylinder for more compact devices.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • See the manufacturer's catalog for details about auto switches.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDQ2WB125-20DCZ
CDQ2WB125-30DCMZ
CDQ2WB125-30DCZ
CDQ2WB125-40DCMZ
CDQ2WB125-50DCMZ
CDQ2WB125-50DCZ
CDQ2WB125-75DCMZ
CDQ2WB125-75DCZ
CDQ2WB125-100DCZ
CDQ2WB125-125DCMZ
CDQ2WB140-20DCZ
CDQ2WB140-30DCZ
CDQ2WB140-50DCMZ
CDQ2WB140-50DCZ
CDQ2WB140-100DCZ
CDQ2WB140-150DCZ
CDQ2WB140-200DCZ
CDQ2WB160-30DCMZ
CDQ2WB160-40DCZ
CDQ2WB160-50DCMZ
CDQ2WB160-150DCZ
CQ2WB125-10DCZ
CQ2WB125-20DCZ
CQ2WB125-50DCMZ
CQ2WB125-50DCZ
CQ2WB140-30DCZ
CQ2WB140-50DCZ
CQ2WB140-75DCZ
CQ2WB160-20DCZ
CQ2WB160-40DCZ
CQ2WB160-50DCZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Body Options Auto Switch Lock unit magnet Type Option Option

320.39 €

1 9 Days [Block Shape] Plate Cylinder12520StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

352.35 €

1 9 Days [Block Shape] Plate Cylinder12530StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

337.21 €

1 9 Days [Block Shape] Plate Cylinder12530StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

369.06 €

1 9 Days [Block Shape] Plate Cylinder12540StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

385.77 €

1 9 Days [Block Shape] Plate Cylinder12550StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

370.61 €

1 9 Days [Block Shape] Plate Cylinder12550StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

406.74 €

1 9 Days [Block Shape] Plate Cylinder12575StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

391.61 €

1 9 Days [Block Shape] Plate Cylinder12575StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

412.52 €

1 9 Days [Block Shape] Plate Cylinder125100StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

440.24 €

1 9 Days [Block Shape] Plate Cylinder125125StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

364.50 €

1 9 Days [Block Shape] Plate Cylinder14020StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

380.53 €

1 9 Days [Block Shape] Plate Cylinder14030StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

429.60 €

1 9 Days [Block Shape] Plate Cylinder14050StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

414.15 €

1 9 Days [Block Shape] Plate Cylinder14050StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

455.39 €

1 9 Days [Block Shape] Plate Cylinder140100StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

481.27 €

1 9 Days [Block Shape] Plate Cylinder140150StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

507.85 €

1 9 Days [Block Shape] Plate Cylinder140200StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

475.23 €

1 9 Days [Block Shape] Plate Cylinder16030StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

475.63 €

1 9 Days [Block Shape] Plate Cylinder16040StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

508.27 €

1 9 Days [Block Shape] Plate Cylinder16050StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

562.06 €

1 9 Days [Block Shape] Plate Cylinder160150StandardStandard-10~700.05~1.0Built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

276.24 €

1 9 Days [Block Shape] Plate Cylinder12510StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

292.90 €

1 9 Days [Block Shape] Plate Cylinder12520StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

358.29 €

1 9 Days [Block Shape] Plate Cylinder12550StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end male thread--Pneumatic typeStandard product (No options)None

343.15 €

1 9 Days [Block Shape] Plate Cylinder12550StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

353.06 €

1 9 Days [Block Shape] Plate Cylinder14030StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

386.68 €

1 9 Days [Block Shape] Plate Cylinder14050StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

406.92 €

1 8 Days [Block Shape] Plate Cylinder14075StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

415.89 €

1 9 Days [Block Shape] Plate Cylinder16020StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

448.15 €

1 26 Days -16040------Standard (rod-end female thread)No switchWithout magnet---

465.11 €

1 9 Days [Block Shape] Plate Cylinder16050StandardStandard-10~700.05~1.0Without built-in magnetStandard (through hole, both ends tapped common)With rubber bumper / Rod-end female thread--Pneumatic typeStandard product (No options)None

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Port thread type Rc

Tech Support