Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CDQ2AS32-50DCMZ |
CDQ2AS32-50DCZ |
CDQ2AS40-40DCMZ |
CDQ2AS50-20DCZ |
CDQ2AS63-20DCZ |
CDQ2BS32-10DCZ |
CDQ2BS32-15DCMZ |
CDQ2BS32-15DCZ |
CDQ2BS32-25DCZ |
CDQ2BS32-30DCZ |
CDQ2BS40-10DCZ |
CDQ2BS40-40DCMZ |
CDQ2BS63-30DCMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Support bracket | Body Options | |
---|---|---|---|---|---|---|---|---|
70.87 € | 1 | 8 Days | 32 | 50 | Both ends tapped | With rubber bumper / Rod-end male thread | ||
68.94 € | 1 | 7 Days | 32 | 50 | Both ends tapped | With rubber bumper | ||
83.66 € | 1 | 26 Days | 40 | 40 | Both ends tapped | With rubber bumper / Rod-end male thread | ||
84.52 € | 1 | 7 Days | 50 | 20 | Both ends tapped | With rubber bumper | ||
116.61 € | 1 | 8 Days | 63 | 20 | Both ends tapped | With rubber bumper | ||
57.23 € | 1 | 7 Days | 32 | 10 | Through-hole (standard) | With rubber bumper | ||
60.05 € | 1 | 8 Days | 32 | 15 | Through-hole (standard) | With rubber bumper / Rod-end male thread | ||
58.11 € | 1 | 7 Days | 32 | 15 | Through-hole (standard) | With rubber bumper | ||
59.98 € | 1 | 8 Days | 32 | 25 | Through-hole (standard) | With rubber bumper | ||
60.95 € | 1 | 7 Days | 32 | 30 | Through-hole (standard) | With rubber bumper | ||
74.71 € | 1 | 7 Days | 40 | 10 | Through-hole (standard) | With rubber bumper | ||
83.66 € | 1 | 7 Days | 40 | 40 | Through-hole (standard) | With rubber bumper / Rod-end male thread | ||
124.42 € | 1 | 7 Days | 63 | 30 | Through-hole (standard) | With rubber bumper / Rod-end male thread |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::70 |
Operating Pressure(MPa) | 0.05::1 | Cushion | Rubber cushion | Specifications | Built-in magnet |
Port thread type | Rc | Type | Pneumatic type | Option | Standard product (No options) |
Option | None |
Configure
Basic Attributes
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Support bracket
Body Options
Type
Filter by standard shipping days
Optional Attributes