Configure
  • Screw Nominal (M)
  • Length L (mm)(mm)
  • Pitch(mm)
  • Knob outer diameter D(ø)
  • Type
  • Est. shipping days
    • All
    • Within 20 working days

Brass Knurled Knob (Flanged / Built-In Washer) / NB-C-N

Brass Knurled Knob (Flanged / Built-In Washer) / NB-C-N

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Screw Nominal (M)

Length L (mm)

(mm)

Pitch

(mm)

Knob outer diameter D

(ø)

RoHS?Minimum order quantity
3
25
0.5
8
10
50 pieces
4
12
0.7
10
10
50 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.21 €
( 1.44 € )
20 working days
1.28 €
( 1.52 € )
20 working days

More Information

Basic information

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Nickel plating (Ni)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)