Brass Knurled Knob (Stepped) NB-D / D-N / DC / DC-N

Brass Knurled Knob (Stepped) NB-D / D-N / DC / DC-N
◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
· Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NB-425TD

Part Number
NB-425TD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.79 €

50 20 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Knurling Screw Nominal (M) 4 Length L (mm)(mm) 25
Material Brass Surface Treatment Nickel Plating Mounting Hole Shape Not Provided
Pitch(mm) 0.7 Tip Shape Flat End Additional Shape Standard
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Box, Pkg.
Application Standard Knob outer diameter D(ø) 10 Knob thickness H(mm) 15
Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm

This page is Brass Knurled Knob (Stepped) NB-D / D-N / DC / DC-N, part number NB-425TD.
You can find the detail information about specifications and dimensions on part number NB-425TD.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360