Bargain Hex Socket Head Cap Screw, Unified Coarse - Stainless Steel, Sales by Carton【100-500 Pieces Per Package】

Bargain Hex Socket Head Cap Screw, Unified Coarse - Stainless Steel, Sales by Carton
Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNC (Unified Coarse) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Remark

  • These product images are representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNCS1/4-1+1/4
UNCS1/4-1/2
UNCS1/4-1+3/4
UNCS1/4-3/8
UNCS1/4-5/8
UNCS1/4-5/16
UNCS1/4-7/8
UNCS3/8-1+3/4
UNCS3/8-3/4
UNCS4-1/8
UNCS4-3/8
UNCS4-3/16
UNCS5-1/2
UNCS5/16-7/8
UNCS6-1
UNCS6-1/2
UNCS10-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (inch) Thread ridge Type Nominal of Thread (inch)

122.70 €

100 Pieces Per Package

1 pack 9 Days 102 3/4Unify Fine UNF3/8

122.69 €

100 Pieces Per Package

1 pack 9 Days 102 1/2Unify Fine UNF5/16

163.67 €

100 Pieces Per Package

1 pack 9 Days 101 3/4Unified coarse UNC1/4

107.53 €

100 Pieces Per Package

1 pack 9 Days 101/4Unified coarse UNCNo. 8

123.42 €

100 Pieces Per Package

1 pack 9 Days 107/16Unify Fine UNFNo. 10

119.94 €

100 Pieces Per Package

1 pack 9 Days 102 1/2Unified coarse UNCNo. 10

107.06 €

100 Pieces Per Package

1 pack 9 Days 101 3/4Unify Fine UNF1/2

486.19 €

100 Pieces Per Package

1 pack 9 Days 102 1/4Unify Fine UNFNo. 10

264.04 €

100 Pieces Per Package

1 pack 9 Days 107/8Unified coarse UNCNo. 10

196.85 €

500 Pieces Per Package

1 pack 9 Days 102 1/2Unified coarse UNCNo. 6

96.25 €

500 Pieces Per Package

1 pack 9 Days 105Unified coarse UNC1/2

95.63 €

500 Pieces Per Package

1 pack 9 Days 102Unified coarse UNCNo. 6

292.79 €

500 Pieces Per Package

1 pack 9 Days 103/4Unify Fine UNF1/4

163.85 €

100 Pieces Per Package

1 pack 9 Days 101/4Unify Fine UNFNo. 10

201.67 €

500 Pieces Per Package

1 pack 9 Days 101Unified coarse UNCNo. 6

119.74 €

500 Pieces Per Package

1 pack 9 Days 103Unified coarse UNC3/4

86.51 €

100 Pieces Per Package

1 pack 9 Days 101/4Unified coarse UNC1/4

Loading...

  1. 1

Basic information

Detailed Shape Standard Surface Treatment N/A Mounting Hole Shape Hex Socket
Tip Shape Flat End Sales Unit Box/Package Application Standard

Tech Support