Configure
  • Stock
  • Allowable Torque Range(N•m)
  • Shaft Bore Dia. (machined) D1(mm)
  • Shaft Bore Dia. (machined) D2(mm)
  • Outer Dia. A(mm)
  • Overall Length W(mm)
  • Max. Rotational Speed Range(r/min)
  • Allowable Torque(Nm)

    Calculation of the allowable torque (or the Safety Factor, etc.) differs depending on the manufacturer. For details, see the technical data provided by the relevant manufacturer.

  • Max. Rotational Speed(r/min)
  • Allowable Lateral Misalignment Range(mm)
  • Allowable Lateral Misalignment(mm)
  • Allowable Angular Misalignment(deg)
  • Moment of Inertia(g・cm2)
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
    • Within 4 working days
  • Bellow couplings / grub screw clamping, hub clamping / bellows: stainless steel / body: stainless steel / BKXK, BKXS, BKXKV, BKXSV, BKXSY / ABP Antriebstechnik

    Part number:

    Still undefined. 449 possible part numbers found.
    Quantity:

    Product information

    Contents
    - BKXK Ø16 / Ø21 / Ø24 Series
    - BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series
    - BKXS Ø19 / Ø20 / Ø25 Series
    - BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series

    BKXK Ø16 / Ø21 / Ø24 Series

    Technical Information

    Technical dataBKXK 1622BKXK 1624BKXK 1627BKXK 2129BKXK 2135BKXK 2429BKXK 2435
    Max. speedmin-110.00010.00010.00010.00010.00010.00010.000
    Max. torqueNcm404040120100120100
    Max. offset off shafts       
       Radialmm± 0,2± 0,25± 0,3± 0,25± 0,3± 0,25± 0,3
       Axialmm± 0,4± 0,45± 0,5± 0,4± 0,5± 0,4± 0,5
       AngularGrad± 3± 4± 4± 4± 4± 4± 4
    Torsion spring stiffnessNm/rad908570150140150140
    Radial spring stiffnessN/mm40201525102510
    Moment of inertiagcm22,12,22,699,51515,2
    Max. clamping torque (M)Ncm505050100100100100
    Temperature range°C-30 to +120-40 to +140
    Weight appr.g66,5715161718
    MaterialFlangeAluminium, anodised
    MaterialBellowStainless steel

    M = tightening torque of the clamping screw

    Drawings and Bore Combinations

    Bellows coupling

    Part No. Example: BKXK 1622 05/06
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXK 2129 63/08
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXK 2429 08/10
                                 (Series ØW  d1/d2)

    BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series

    Technical Information

    Technical dataBKXK 2530BKXK 2535BKXK 3340BKXK 4048BKXS 1520BKXS 1522BKXS 1525
    Max. speedmin-110.00010.00015.0005.00010.00010.00010.000
    Max. torqueNcm2002005001000404040
    Max. offset off shafts       
       Radialmm± 0,3± 0,35± 0,3± 0,3± 0,2± 0,25± 0,3
       Axialmm± 0,4± 0,45± 0,5± 0,5± 0,4± 0,45± 0,5
       AngularGrad± 4± 4± 3± 1,5± 3± 4± 4
    Torsion spring stiffnessNm/rad220183750350908570
    Radial spring stiffnessN/mm4517,8100150402015
    Moment of inertiagcm229,831829222,12,3
    Max. clamping torque (M)Ncm10010048707070
    Temperature range°C-40 to +140
    Weight appr.g202260*22*66,57
    MaterialFlangeAluminium, anodised
    MaterialBellowStainless steel

    * dependent on Ø
    M = tightening torque of the clamping screw

    Drawings and Bore Combinations

    Bellows coupling

    Part No. Example: BKXK 2530 10/12
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXK 3340 10/12
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXK 4048 16/18
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXS 1520 05/06
                                 (Series ØW  d1/d2)

    BKXS Ø19 / Ø20 / Ø25 Series

    Technical Information

    Technical dataBKXS 1924BKXS 1929BKXS 2029BKXS 2035BKXS 2526BKXS 2531
    Max. speedmin-110.00010.00010.00010.00010.00010.000
    Max. torqueNcm120100120100200200
    Max. offset off shafts      
       Radialmm± 0,25± 0,3± 0,25± 0,3± 0,3± 0,35
       Axialmm± 0,4± 0,5± 0,4± 0,5± 0,4± 0,45
       AngularGrad± 4± 4± 4± 4± 4± 4
    Torsion spring stiffnessNm/rad150140150140220183
    Radial spring stiffnessN/mm251025104517,8
    Moment of inertiagcm279891920
    Max. clamping torque (M)Ncm8080150150150150
    Temperature range°C-40 to +140
    Weight appr.g1011151617,518
    MaterialFlangeAluminium, anodised
    MaterialBellowStainless steel

    M = tightening torque of the clamping screw

    Drawings and Bore Combinations

    Bellows coupling

    Part No. Example: BKXS 1924 06/63
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXS 2029 63/08
                                 (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXS 2526 12/14
                                 (Series ØW  d1/d2)

    BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series

    Technical Information

    Technical dataBKXKV1624BKXKV1627BKXSV1522BKXSV1525BKXSY2029BKXSY2035
    Max. speedmin-110.00010.00010.00010.00010.00010.000
    Max. torqueNcm100100100100120100
    Max. offset off shafts      
       Radialmm± 0,15± 0,2± 0,15± 0,2± 0,25± 0,3
       Axialmm± 0,4± 0,45± 0,4± 0,45± 0,4± 0,5
       AngularGrad± 1± 1,5± 1± 1,5± 4± 4
    Torsion spring stiffnessNm/rad115110115110150140
    Radial spring stiffnessN/mm904690462510
    Moment of inertiagcm22,52,92,52,91820
    Max. clamping torque (M)Ncm505050507070
    Temperature range°C-40 to +140-40 to +200
    Weight appr.g776,5731,533
    MaterialFlangeAluminium, anodisedStainless steel 1.4404
    MaterialBellowStainless steel 1.4571

    M = tightening torque of the clamping screw
    Through V4A 1.4404 stainless steel quality increased resistance to chlorides, sea water, fuels, toluene, aromatic and non-aromatic hydrocarbons,
    alcohols, glycols, solvents and many chemicals.

    Drawings and Bore Combinations

    Bellows coupling

    Part No. Example: BKXKV1624 05/06
                                  (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXSV1522 05/06
                                  (Series ØW  d1/d2)

    Bellows coupling

    Part No. Example: BKXSY2029 06/10
                                  (Series ØW  d1/d2)

    Part number list

    Number of items

    Allowable Torque Range

    (N•m)

    Shaft Bore Dia. (machined) D1

    (mm)

    Shaft Bore Dia. (machined) D2

    (mm)

    Outer Dia. A

    (mm)

    Overall Length W

    (mm)

    Max. Rotational Speed Range

    (r/min)

    Feature

    Body Material

    Allowable Torque

    (Nm)

    Max. Rotational Speed

    (r/min)

    Allowable Lateral Misalignment Range

    (mm)

    Allowable Lateral Misalignment

    (mm)

    Allowable Angular Misalignment

    (deg)

    Operating Temperature Range

    (°C)

    Allowable Axial Clearance (±)

    (mm)

    Moment of Inertia

    (g・cm2)

    Minimum order quantity
    0.05 to 1.00
    3
    3
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.22
    ±1.3
    -30~120
    1
    2.9
    1 pieces
    0.05 to 1.00
    3
    4
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.22
    ±1.3
    -30~120
    1
    0.34
    1 pieces
    0.05 to 1.00
    3
    5
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±1.5
    ±5
    -30~120
    1
    2.5
    1 pieces
    0.05 to 1.00
    3
    6
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.30
    ±5
    -30~120
    0.5
    2.1
    1 pieces
    0.05 to 1.00
    3
    6.35
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.25
    ±2.5
    -30~120
    0.4
    2.5
    1 pieces
    0.05 to 1.00
    4
    4
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.30
    ±4
    -30~120
    0.5
    2.1
    1 pieces
    0.05 to 1.00
    4
    5
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.3
    ±2.5
    -30~120
    0.4
    2.1
    1 pieces
    0.05 to 1.00
    4
    6
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.35
    ±4
    -30~120
    0.45
    2.1
    1 pieces
    0.05 to 1.00
    4
    6.35
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.35
    ±4
    -30~120
    0.5
    2.1
    1 pieces
    0.05 to 1.00
    5
    5
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.3
    ±2.5
    -30~120
    0.4
    2.9
    1 pieces
    0.05 to 1.00
    5
    6
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.30
    ±4
    -30~120
    0.5
    2.5
    1 pieces
    0.05 to 1.00
    5
    6.35
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.22
    ±1.3
    -30~120
    1
    2.9
    1 pieces
    0.05 to 1.00
    6
    6
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.20
    ±3
    -30~120
    0.4
    2.8
    1 pieces
    0.05 to 1.00
    6
    6.35
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.20
    ±3
    -30~120
    0.4
    2.5
    1 pieces
    0.05 to 1.00
    6.35
    6.35
    16
    22
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.02 to 0.2
    ±0.3
    ±3
    -30~120
    0.3
    2.1
    1 pieces
    0.05 to 1.00
    3
    3
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.3
    ±4
    -30~120
    0.5
    2.2
    1 pieces
    0.05 to 1.00
    3
    4
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.5
    1 pieces
    0.05 to 1.00
    3
    5
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±2
    ±10
    -30~120
    2
    2.2
    1 pieces
    0.05 to 1.00
    3
    6
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±5
    -30~120
    0.5
    0.34
    1 pieces
    0.05 to 1.00
    3
    6.35
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.9
    1 pieces
    0.05 to 1.00
    4
    4
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~120
    0.4
    29.8
    1 pieces
    0.05 to 1.00
    4
    5
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±5
    ±15
    -30~120
    5
    9.5
    1 pieces
    0.05 to 1.00
    4
    6
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.3
    ±2.5
    -30~120
    0.4
    2.9
    1 pieces
    0.05 to 1.00
    4
    6.35
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.20
    ±3
    -30~120
    0.4
    2.9
    1 pieces
    0.05 to 1.00
    5
    5
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.35
    ±4
    -30~120
    0.45
    6.7
    1 pieces
    0.05 to 1.00
    5
    6
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.2
    1 pieces
    0.05 to 1.00
    5
    6.35
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±5
    -30~120
    0.5
    2.9
    1 pieces
    0.05 to 1.00
    6
    6
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.2
    ±3
    -30~120
    0.3
    2.9
    1 pieces
    0.05 to 1.00
    6
    6.35
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.35
    ±4
    -30~120
    0.45
    2.1
    1 pieces
    0.05 to 1.00
    6.35
    6.35
    16
    24
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±4
    -30~120
    0.4
    13.5
    1 pieces
    0.05 to 1.00
    3
    3
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~120
    0.4
    2.3
    1 pieces
    0.05 to 1.00
    3
    4
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±3
    ±12
    -30~120
    4
    2.8
    1 pieces
    0.05 to 1.00
    3
    5
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~120
    0.4
    2.5
    1 pieces
    0.05 to 1.00
    3
    6
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~120
    0.45
    2.9
    1 pieces
    0.05 to 1.00
    3
    6.35
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±4
    -30~120
    0.5
    2.2
    1 pieces
    0.05 to 1.00
    4
    4
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.20
    ±3
    -30~120
    0.4
    2.6
    1 pieces
    0.05 to 1.00
    4
    5
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    0.3
    1 pieces
    0.05 to 1.00
    4
    6
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~120
    0.4
    2.3
    1 pieces
    0.05 to 1.00
    4
    6.35
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.5
    1 pieces
    0.05 to 1.00
    5
    5
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.6
    1 pieces
    0.05 to 1.00
    5
    6
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    9.5
    1 pieces
    0.05 to 1.00
    5
    6.35
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.6
    1 pieces
    0.05 to 1.00
    6
    6
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.35
    ±4
    -30~120
    0.45
    2.1
    1 pieces
    0.05 to 1.00
    6
    6.35
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±5
    -30~120
    0.5
    2.2
    1 pieces
    0.05 to 1.00
    6.35
    6.35
    16
    27
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    0.5
    10000
    0.21 to 0.40
    ±0.30
    ±4
    -30~120
    0.5
    2.9
    1 pieces
    1.01 to 3.00
    4
    4
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.25
    ±4
    -30~+120
    ±0.4
    9
    1 pieces
    1.01 to 3.00
    4
    5
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.3
    ±4
    -30~+120
    ±0.5
    9
    1 pieces
    1.01 to 3.00
    4
    6
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.3
    ±4
    -30~+120
    ±0.5
    9
    1 pieces
    1.01 to 3.00
    4
    8
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.3
    ±4
    -30~+120
    ±0.5
    9
    1 pieces
    1.01 to 3.00
    4
    6.35
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.2
    ±1.5
    -30~+120
    ±0.45
    9
    1 pieces
    1.01 to 3.00
    4
    9.52
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.1
    ±3
    -30~+120
    ±0.1
    9
    1 pieces
    1.01 to 3.00
    4
    10
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.3
    ±4
    -30~+120
    ±0.5
    9
    1 pieces
    1.01 to 3.00
    5
    5
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.30
    ±4
    -30~120
    0.5
    3.2
    1 pieces
    1.01 to 3.00
    5
    6
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.1
    1 pieces
    1.01 to 3.00
    5
    8
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.25
    ±2.5
    -30~120
    0.4
    9.5
    1 pieces
    1.01 to 3.00
    5
    10
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.5
    1 pieces
    1.01 to 3.00
    5
    6.35
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.35
    ±4
    -30~120
    0.45
    0.34
    1 pieces
    1.01 to 3.00
    5
    9.52
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.6
    1 pieces
    1.01 to 3.00
    6
    6
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    2.9
    1 pieces
    1.01 to 3.00
    6
    8
    21
    29
    4,001 to 10,000
    High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment
    Aluminum
    1
    10000
    0.21 to 0.40
    ±0.22
    ±1.3
    -30~120
    1
    0.3
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    43.28 €27.27 €
    ( 32.45 € )
    Stock item: 1 working dayAvailable for same-day shipping
    43.28 €27.27 €
    ( 32.45 € )
    Stock item: 1 working dayAvailable for same-day shipping
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    Stock item: 1 working dayAvailable for same-day shipping
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.28 €
    ( 51.50 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €27.68 €
    ( 32.94 € )
    Stock item: 1 working dayAvailable for same-day shipping
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    43.93 €
    ( 52.28 € )
    3 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    4 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days
    45.01 €
    ( 53.56 € )
    3 working days

    More Information

    Basic information

    Backlash-free and angularly aligned transmission, optimum compensation of misalignments, very high torsional stiffness, low restoring forces, vibration damping effect, stainless steel bellow