Rubber wheel (B45) (B45.080)

Rubber wheel (B45) B45.080

Product Details:

Manufacturer part number: B45.080

Brand: BS ROLLEN

Price: 3.14

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 30 mm

Hole Diameter: 12 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 50 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B45.080

Part Number
B45.080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

3.14 €

1 3 Days 8030124050

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Resin

This page is Rubber wheel (B45), part number B45.080.
You can find the detail information about specifications and dimensions on part number B45.080.

Variation of this product

Part Number
B45.100
B45.125
B45.160
B45.200
B45.250
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

4.20 €

1 3 Days 10030124070

5.72 €

1 3 Days 12537.51550100

10.90 €

1 3 Days 160402060135

14.54 €

1 14 Days 200502060205

18.06 €

1 3 Days 250502060250

Tech Support