• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rubber wheel (B44)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B44.081
B44.101
B44.126
B44.161
B44.201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

3.14 €

1 Same day

Stock

80321240100

4.08 €

4 2 Days 100321240110

5.56 €

4 2 Days 125321550120

12.14 €

1 Same day

Stock

160451560200

14.20 €

1 3 Days 200452060220

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Resin

Tech Support