Rubber wheel (B60) (B60.100)

Rubber wheel (B60) B60.100

Product Details:

Manufacturer part number: B60.100

Brand: BS ROLLEN

Price: 10.06

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 30 mm

Hole Diameter: 12 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 140 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B60.100

Part Number
B60.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

10.06 €

1 3 Days 100301240140

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Resin

This page is Rubber wheel (B60), part number B60.100.
You can find the detail information about specifications and dimensions on part number B60.100.

Variation of this product

Part Number
B60.125
B60.126
B60.160
B60.200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

17.50 €

1 3 Days 125451550140

23.80 €

1 3 Days 125502058300

30.28 €

1 3 Days 160502058250

34.84 €

1 3 Days 200502058350

Tech Support