Manufacturer part number: B90.080
Brand: BS ROLLEN
Price: 19.94 €
Delivery time: 2 Days
Wheel O.D.: 80 mm
Wheel Width: 20 mm
Hole Diameter: 12 mm
Hub Width: 20 mm
Max. Load / Allowable Load: 120 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B90.080
Part Number
|
---|
B90.080 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
19.94 € | 4 | 2 Days | 80 | 20 | 12 | 20 | 120 |
Loading...
Wheel Material | Urethane Rubber | Bearing | Provided | Wheel Material | Aluminum |
---|
This page is Polyurethane wheel (B90), part number B90.080.
You can find the detail information about specifications and dimensions on part number B90.080.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B90.081 |
B90.100 |
B90.101 |
B90.102 |
B90.125 |
B90.126 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
25.80 € | 18 | 2 Days | 80 | 40 | 15 | 40 | 250 | |||
25.02 € | 1 |
Same day
Stock | 100 | 30 | 15 | 40 | 200 | |||
23.86 € | 1 | 2 Days | 100 | 40 | 15 | 40 | 280 | |||
26.92 € | 1 | 2 Days | 100 | 40 | 20 | 40 | 200 | |||
26.56 € | 1 |
Same day
Stock | 125 | 30 | 15 | 40 | 250 | |||
31.28 € | 1 |
Same day
Stock | 125 | 50 | 20 | 60 | 450 |