Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C65.050 |
C65.075 |
C65.100 |
C65.125 |
C65.150 |
C65.180 |
C65.200 |
C65.201 |
C65.250 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|
29.40 € | 4 | 2 Days | 50/62 | 15 | 32 | 400 | |||
42.80 € | 4 | 2 Days | 75/100 | 20 | 47 | 700 | |||
52.24 € | 1 |
Same day
Stock | 100/125 | 20 | 52 | 800 | |||
56.78 € | 1 |
Same day
Stock | 125/145 | 20 | 52 | 900 | |||
71.64 € | 4 | 2 Days | 150/175 | 20 | 52 | 1000 | |||
79.60 € | 4 | 2 Days | 180/210 | 20 | 52 | 1200 | |||
165.70 € | 4 | 2 Days | 200/230 | 25 | 60 | 1500 | |||
166.14 € | 4 | 2 Days | 200/230 | 40 | 90 | 3000 | |||
210.64 € | 4 | 2 Days | 250/300 | 30 | 70 | 2000 |
Loading...
Wheel Material | Urethane Rubber | Wheel Width(mm) | 0 | Bearing | Provided |
---|---|---|---|---|---|
Wheel Material | Other Materials |
Configure
Stock
Basic Attributes
Wheel O.D.(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes