Tyre tube (D55)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D55.150
D55.200
D55.230
D55.260
D55.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)

11.84 €

1 3 Days 150

5.88 €

4 2 Days 200

12.02 €

1 3 Days 230

7.82 €

4 2 Days 260

9.28 €

4 2 Days 400

Loading...

  1. 1

Basic information

Wheel Material Rubber Wheel Width(mm) 0 Hole Diameter(mm) 0
Hub Width(mm) 0 Bearing Provided

Tech Support