Polyurethane wheel (Malfunction-free) (C91)

Polyurethane wheel (Malfunction-free) (C91)

Click on this image to zoom in.

Click on this image to zoom in.

  • C91.200, C91.210, C91.265
  • C91.262, C91.400
  • Promotional pricing
puncture-proof polyurethane wheel in blue or black with powder-coated steel rim in aluminium silver and roller bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C91.200
C91.210
C91.262
C91.265
C91.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

30.50 €

4 2 Days 20050206075

73.62 €

1 3 Days 210652075100

29.16 €

15.45 €

1 Same day

Stock

260852075160

31.36 €

16.62 €

1 Same day

Stock

260852075160

59.06 €

4 2 Days 4001002575200

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Bearing Provided Wheel Material Steel

Tech Support