Dual apparatus Castors (B100)

Dual apparatus Castors (B100)
  • Promotional pricing
Apparatus double castors, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B100.A85.050
B100.A85.075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

10.54 €

5.59 €

1 Same day

Stock

756060502x18

13.80 €

4 2 Days 1027767752x24

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Load Range(daN) 35.01 to 80.00

Tech Support