Compact Castors (A620)

Compact Castors (A620)
Compact castors, swivel type with brake, with fork made of sheet steel and double row ball and cage assembly in fork head, mounting with screw-on plate. Wheel versions (C10.035 and C10.050) with ball bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A620.C10.035

Part Number
A620.C10.035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.38 €

1 2 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 58 Load Range(daN) 80.01 to 140.00
Plate Length L(mm) 60 Plate Width W(mm) 60 Wheel Dia. D(mm) 35
Wheel Width B(mm) 25

This page is Compact Castors (A620), part number A620.C10.035.
You can find the detail information about specifications and dimensions on part number A620.C10.035.

Tech Support