Transport Castors (L400)

Transport Castors (L400)

Click on this image to zoom in.

Click on this image to zoom in.

  • L400.A85
  • L400.B10
  • L400.B31
  • L400.B44
  • L400.B55
  • L400.B60
  • L400.B61
  • L400.B80
  • L400.B83
  • L400.B90
  • L400.C10
  • L400.C90
  • L400.C91
  • L400.D16
  • Promotional pricing ends 30/11/2024
Transport castor, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel A85, B10, B31, B44, B55, B60, B61, B80, B83 or B90, with plain bearing, roller bearing or ball bearing and tread made of thermoplastic rubber, rubber, plastic, polyurethane or elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L400.A85.082
L400.A85.102
L400.A85.127
L400.A85.162
L400.A85.202
L400.B10.080
L400.B10.100
L400.B10.108
L400.B10.125
L400.B10.150
L400.B10.175
L400.B10.200
L400.B10.250
L400.B31.080
L400.B31.100
L400.B31.125
L400.B31.150
L400.B31.200
L400.B44.081
L400.B44.101
L400.B44.126
L400.B44.161
L400.B44.201
L400.B55.081
L400.B55.101
L400.B55.126
L400.B55.141
L400.B55.161
L400.B55.181
L400.B55.201
L400.B55.225
L400.B55.250
L400.B55.251
L400.B55.280
L400.B60.100
L400.B60.160
L400.B60.200
L400.B61.160
L400.B61.161
L400.B61.200
L400.B61.201
L400.B80.100
L400.B80.160
L400.B80.180
L400.B80.200
L400.B80.201
L400.B80.251
L400.B83.100
L400.B83.160
L400.B83.200
L400.B83.201
L400.B90.080
L400.B90.100
L400.B90.150
L400.B90.151
L400.B90.152
L400.B90.160
L400.B90.162
L400.B90.200
L400.B90.202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

9.22 €

1 3 Days 10580.01 to 140.00104808032

10.88 €

1 3 Days 12880.01 to 140.001048010032

13.10 €

1 3 Days 15580.01 to 140.001048012532

22.52 €

1 3 Days 195140.01 to 220.0013511016045

26.12 €

1 3 Days 235140.01 to 220.0013511020045

6.88 €

1 3 Days 10580.01 to 140.00104808030

9.36 €

4 2 Days 12880.01 to 140.001048010035

10.14 €

1 3 Days 13280.01 to 140.00988210837

11.42 €

4 2 Days 155140.01 to 220.001058012535

21.78 €

15.25 €

1 Same day

Stock

190220.01 to 320.0013511015050

37.58 €

1 3 Days 215220.01 to 320.0013511017545

28.26 €

4 2 Days 235220.01 to 320.0013511020050

123.76 €

1 3 Days 290320.01 to 485.0013511025050

16.40 €

1 3 Days 10580.01 to 140.00104808028

17.40 €

1 3 Days 12880.01 to 140.001048010030

23.42 €

1 3 Days 155140.01 to 220.001058012532

34.14 €

1 3 Days 190220.01 to 320.0013511015035

43.78 €

1 3 Days 235220.01 to 320.0013511020045

8.88 €

4 2 Days 10580.01 to 140.00104808032

10.52 €

4 2 Days 12880.01 to 140.001048010032

13.28 €

1 2 Days 15580.01 to 140.001048012532

22.62 €

4 2 Days 195140.01 to 220.0013510916045

26.54 €

4 2 Days 235140.01 to 220.0013810920045

7.62 €

4 2 Days 10535.01 to 80.00104808025

9.70 €

6.79 €

1 Same day

Stock

12835.01 to 80.001048010030

11.70 €

1 2 Days 15580.01 to 140.001058012537

15.16 €

1 2 Days 17580.01 to 140.001058014037.5

20.48 €

4 2 Days 19580.01 to 140.0013511016040

28.20 €

4 2 Days 218140.01 to 220.0013810918045

25.52 €

4 2 Days 235140.01 to 220.0013511020050

40.40 €

1 3 Days 250220.01 to 320.0014011022555

46.72 €

1 3 Days 290220.01 to 320.0013511025050

87.38 €

1 3 Days 311220.01 to 320.0018617025060

97.14 €

1 3 Days 325320.01 to 485.0018617028070

14.42 €

1 3 Days 12780.01 to 140.001048010030

38.70 €

1 3 Days 195220.01 to 320.0013810916050

43.04 €

1 3 Days 235220.01 to 320.0013810920050

37.98 €

4 2 Days 195220.01 to 320.0013810916042

66.00 €

1 3 Days 195320.01 to 485.0013810916042

39.64 €

4 2 Days 235220.01 to 320.0013810920050

43.08 €

1 3 Days 235320.01 to 485.0013810920042

35.32 €

4 2 Days 137140.01 to 220.001058510040

60.12 €

4 2 Days 195220.01 to 320.0013511016050

61.28 €

1 3 Days 239220.01 to 320.0013511018050

72.60 €

4 2 Days 235320.01 to 485.0013511020050

77.94 €

1 3 Days 233320.01 to 485.0013511020050

113.06 €

1 3 Days 304320.01 to 485.0013511025050

34.94 €

1 3 Days 137140.01 to 220.001058510040

61.68 €

1 3 Days 195220.01 to 320.0013511016050

69.24 €

1 3 Days 235220.01 to 320.0013511020050

74.60 €

1 3 Days 235320.01 to 485.0013511020050

30.00 €

4 2 Days 10580.01 to 140.00104808020

37.94 €

4 2 Days 12880.01 to 140.001048010030

65.98 €

1 3 Days 181220.01 to 320.0013810915040

65.90 €

1 3 Days 190220.01 to 320.0013511015050

70.82 €

1 3 Days 195320.01 to 485.0013811015050

64.30 €

4 2 Days 195220.01 to 320.0013810916050

69.20 €

1 3 Days 200320.01 to 485.0013811016050

80.72 €

4 2 Days 235220.01 to 320.0013810920050

98.74 €

1 3 Days 235320.01 to 485.0013810920050

Loading...

Basic information

Caster Type Plate Type Swivel

Tech Support