Heavy duty Castors (N120)

Heavy duty Castors (N120)

Click on this image to zoom in.

Click on this image to zoom in.

  • N120.B10
  • N120.B15
  • N120.B60
  • N120.B61
  • N120.B80
  • N120.B81
  • N120.B83
  • N120.B90
  • N120.C10
Heavy duty castor, version as swivel castor with brake or swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Fitted wheel B60, B61, B80, B81, B83, B90 or C10, with roller bearing or ball bearing and tread of elastic rubber or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N120.B10.081
N120.B10.125
N120.B10.127
N120.B10.150
N120.B10.151
N120.B10.200
N120.B10.201
N120.B10.251
N120.B15.080
N120.B15.125
N120.B15.126
N120.B15.151
N120.B15.152
N120.B15.201
N120.B15.202
N120.B15.250
N120.B60.125
N120.B60.160
N120.B60.200
N120.B61.125
N120.B61.160
N120.B61.200
N120.B80.125
N120.B80.160
N120.B80.200
N120.B80.251
N120.B81.125
N120.B81.151
N120.B81.202
N120.B81.253
N120.B83.125
N120.B83.160
N120.B83.200
N120.B90.081
N120.B90.102
N120.B90.129
N120.B90.154
N120.B90.163
N120.B90.203
N120.B90.252
N120.C10.101
N120.C10.129
N120.C10.152
N120.C10.154
N120.C10.201
N120.C10.203
N120.C10.251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

46.38 €

1 3 Days 112140.01 to 220.00105858030

43.84 €

1 3 Days 161320.01 to 485.0013511012545

58.48 €

1 3 Days 178485.01 to 750.0013811012545

41.60 €

1 3 Days 195320.01 to 485.0013511015045

56.92 €

1 3 Days 209485.01 to 750.0013811015045

47.98 €

1 3 Days 235320.01 to 485.0013511020045

72.76 €

1 3 Days 255485.01 to 750.0013811020050

114.02 €

1 3 Days 295485.01 to 750.0013811025050

55.10 €

1 3 Days 112140.01 to 220.00105858030

56.52 €

1 3 Days 163220.01 to 320.0013511012540

94.30 €

1 3 Days 178485.01 to 750.0013811012545

74.66 €

1 3 Days 195320.01 to 485.0013511015040

109.74 €

1 3 Days 209485.01 to 750.0013811015040

79.98 €

1 3 Days 235320.01 to 485.0013511020050

109.36 €

1 3 Days 255485.01 to 750.0013811020050

152.48 €

1 3 Days 295485.01 to 750.0013511025060

70.96 €

1 3 Days 17880.01 to 140.0013811012545

85.84 €

1 3 Days 214220.01 to 320.0013811016050

93.10 €

1 3 Days 255320.01 to 485.0013811020050

71.78 €

1 3 Days 17880.01 to 140.0013811012545

87.18 €

1 3 Days 214220.01 to 320.0013811016042

94.36 €

1 3 Days 255320.01 to 485.0013811020050

95.56 €

1 3 Days 178140.01 to 220.0013811012550

109.94 €

1 3 Days 214220.01 to 320.0013811016050

130.18 €

1 3 Days 255320.01 to 485.0013811020050

146.60 €

1 3 Days 295485.01 to 750.0013811025050

107.88 €

1 3 Days 178220.01 to 320.0013811012550

118.74 €

1 3 Days 209320.01 to 485.0013811015050

139.80 €

1 3 Days 255320.01 to 485.0013811020050

177.06 €

1 3 Days 295485.01 to 750.0013811025050

99.72 €

1 3 Days 178140.01 to 220.0013811012550

120.04 €

1 3 Days 214220.01 to 320.0013811016050

130.18 €

1 3 Days 255320.01 to 485.0013811020050

65.06 €

1 3 Days 127220.01 to 320.00105858040

70.38 €

1 3 Days 137220.01 to 320.001058510040

76.90 €

1 3 Days 178320.01 to 485.0013811012550

77.58 €

1 3 Days 209485.01 to 750.0013811015050

112.54 €

1 3 Days 205485.01 to 750.0013811016050

112.54 €

1 3 Days 255485.01 to 750.0013811020050

187.76 €

1 3 Days 295485.01 to 750.0013811025050

63.66 €

1 3 Days 137220.01 to 320.001058510030

100.14 €

1 3 Days 178485.01 to 750.0013811012550

84.56 €

1 3 Days 195320.01 to 485.0013811015040

113.70 €

1 3 Days 209485.01 to 750.0013811015050

100.26 €

1 3 Days 235320.01 to 485.0013811020040

131.44 €

1 3 Days 255485.01 to 750.0013811020050

177.56 €

1 3 Days 295485.01 to 750.0013811025050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support