Heavy duty Castors (L610)

Heavy duty Castors (L610)

Click on this image to zoom in.

Click on this image to zoom in.

  • L610.B15
  • L610.B16
  • L610.B60
  • L610.B61
  • L610.B80
  • L610.B81
  • L610.B83
  • L610.B90
  • L610.C10
  • Promotional pricing
Heavy duty castor, fixed castor version, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel B15, B16, B60, B61, B80, B81, B83, B90 or C10, with roller bearing or ball bearing and tread made of plastic, cast polyamide, elastic rubber, Besothane cast polyurethane or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L610.B15.125
L610.B15.150
L610.B15.151
L610.B15.200
L610.B15.201
L610.B15.250
L610.B16.125
L610.B16.150
L610.B16.200
L610.B16.250
L610.B60.125
L610.B60.160
L610.B60.200
L610.B61.125
L610.B61.160
L610.B61.200
L610.B80.125
L610.B80.160
L610.B80.200
L610.B80.250
L610.B81.125
L610.B81.150
L610.B81.200
L610.B81.250
L610.B83.125
L610.B83.160
L610.B83.200
L610.B90.125
L610.B90.150
L610.B90.200
L610.B90.250
L610.C10.125
L610.C10.150
L610.C10.200
L610.C10.250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

57.36 €

4 2 Days 178485.01 to 750.0012550

60.10 €

4 2 Days 200485.01 to 750.0015050

65.92 €

4 2 Days 200750.01 or More15048

76.36 €

4 2 Days 245750.01 or More20050

94.60 €

4 2 Days 245750.01 or More20050

89.22 €

1 3 Days 290750.01 or More25060

180.84 €

1 3 Days 178750.01 or More12555

179.82 €

1 3 Days 200750.01 or More15055

343.02 €

1 3 Days 245750.01 or More20055

471.44 €

1 3 Days 290750.01 or More25080

43.68 €

1 3 Days 17880.01 to 140.0012545

57.40 €

1 3 Days 205220.01 to 320.0016050

63.24 €

1 3 Days 245320.01 to 485.0020050

41.30 €

1 3 Days 17880.01 to 140.0012545

54.94 €

1 5 Days 205220.01 to 320.0016042

63.46 €

1 3 Days 245320.01 to 485.0020050

63.32 €

33.56 €

1 Same day

Stock

178140.01 to 220.0012550

72.68 €

4 2 Days 205220.01 to 320.0016050

85.66 €

4 2 Days 245320.01 to 485.0020050

111.88 €

1 3 Days 290485.01 to 750.0025050

77.36 €

1 3 Days 178220.01 to 320.0012550

83.32 €

1 3 Days 200320.01 to 485.0015050

102.18 €

1 3 Days 245320.01 to 485.0020050

143.18 €

1 3 Days 290485.01 to 750.0025050

61.82 €

1 3 Days 178140.01 to 220.0012550

78.16 €

1 3 Days 205220.01 to 320.0016050

85.66 €

1 3 Days 245320.01 to 485.0020050

61.30 €

4 2 Days 178320.01 to 485.0012550

71.36 €

4 2 Days 200485.01 to 750.0015050

84.30 €

4 2 Days 245750.01 or More20050

143.34 €

1 3 Days 290750.01 or More25050

78.72 €

1 3 Days 178485.01 to 750.0012550

86.14 €

1 3 Days 200750.01 or More15050

101.86 €

1 3 Days 245750.01 or More20050

141.94 €

1 3 Days 290750.01 or More25050

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Plate Length L(mm) 135 Plate Width W(mm) 110

Tech Support