Heavy duty dual Castors (S120)

Heavy duty dual Castors (S120)

Click on this image to zoom in.

Click on this image to zoom in.

  • S120.B15
  • S120.B16
  • S120.B81
  • S120.C10
  • S120.C11
Heavy duty castor, design as swivel castor with wheel/total brake, housing designed as galvanised welded steel construction with ball bearing in the fork head, mounting with screw-on plate. Installed wheel B15, B16, B81, C10 or C11 with ball bearing and tread made of plastic, cast polyamide, elastic rubber, Prothane® cast polyurethane or cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S120.B15.100
S120.B15.126
S120.B15.151
S120.B15.201
S120.B15.251
S120.B16.150
S120.B16.151
S120.B16.200
S120.B16.201
S120.B16.250
S120.B16.251
S120.B16.300
S120.B16.301
S120.B16.400
S120.B16.401
S120.B81.100
S120.B81.125
S120.B81.150
S120.B81.200
S120.B81.250
S120.B81.300
S120.B81.400
S120.C10.100
S120.C10.125
S120.C10.150
S120.C10.200
S120.C10.250
S120.C10.252
S120.C10.300
S120.C10.301
S120.C10.401
S120.C11.100
S120.C11.125
S120.C11.150
S120.C11.200
S120.C11.250
S120.C11.251
S120.C11.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

287.12 €

1 3 Days 145750.01 or More1381101002x37

315.32 €

1 3 Days 170750.01 or More1381101252x50

461.24 €

1 3 Days 212750.01 or More1751401502x48

485.48 €

1 3 Days 264750.01 or More1751402002x50

484.66 €

1 3 Days 314750.01 or More1751402502x60

708.44 €

1 3 Days 212750.01 or More1751401502x55

1,134.68 €

1 3 Days 212750.01 or More2001601502x80

934.52 €

1 3 Days 264750.01 or More1751402002x55

1,466.74 €

1 3 Days 264750.01 or More2001602002x80

1,919.62 €

1 3 Days 314750.01 or More2001602502x80

2,761.86 €

1 3 Days 330750.01 or More2552002502x100

2,117.24 €

1 3 Days 375750.01 or More2001603002x80

3,268.52 €

1 3 Days 395750.01 or More2552003002x100

3,604.86 €

1 3 Days 475750.01 or More2001604002x80

4,939.66 €

1 3 Days 495750.01 or More2552004002x100

328.54 €

1 3 Days 145320.01 to 485.001381101002x50

352.34 €

1 3 Days 170485.01 to 750.001381101252x50

847.28 €

1 3 Days 212750.01 or More2001601502x75

847.22 €

1 3 Days 264750.01 or More2001602002x75

905.74 €

1 3 Days 314750.01 or More2001602502x75

1,118.16 €

1 3 Days 375750.01 or More2001603002x75

2,267.54 €

1 3 Days 495750.01 or More2552004002x100

340.96 €

1 3 Days 145485.01 to 750.001381101002x38

364.58 €

1 3 Days 170750.01 or More1381101252x50

436.50 €

1 3 Days 212750.01 or More1751401502x50

471.94 €

1 3 Days 264750.01 or More1751402002x50

548.76 €

1 3 Days 314750.01 or More1751402502x50

990.44 €

1 3 Days 314750.01 or More2001602502x75

691.60 €

1 3 Days 365750.01 or More1751403002x50

1,963.18 €

1 3 Days 395750.01 or More2552003002x100

2,947.88 €

1 3 Days 495750.01 or More2552004002x100

363.92 €

1 3 Days 145485.01 to 750.001381101002x40

577.64 €

1 3 Days 170750.01 or More1381101252x50

676.48 €

1 3 Days 212750.01 or More1751401502x50

855.86 €

1 3 Days 264750.01 or More1751402002x50

1,185.10 €

1 3 Days 314750.01 or More1751402502x50

1,958.80 €

1 3 Days 314750.01 or More2001602502x80

1,481.56 €

1 3 Days 375750.01 or More2001603002x80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support