Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Operating temperature | 5° ÷ 45° C |
Min./Max. Operating pressure | 0.4 / 0.6 MPa |
Opening angle* | 0° ÷ 135° |
Bore Ø | 40 mm |
Holding moment | 600 Nm |
Clamping moment (0.5 MPa) | 170 Nm |
Weight (clamping arm not included) | 1.5 Kg |
Pneumatic supply ports | G1/8 on both sides |
Sensor | electronic (optical) |
Supply voltage | 10 ÷ 30 Vdc |
IP code | IP65 |
UC | B | P | 40 | O | E | A | K | 0 | |
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
|
|
U | C | B | P | 5 | 0 | O | E | A | K | 0 |
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
1 | Series | 2 | Standard | 3 | Version | 4 | Size | ||||||
UC= UNICLAMP Power clamp fully adjustable opening angle: 0° to 135° Max The opening angle range may vary according to the arm position and style | B | = European standard | P = Pneumatic Ø 63 mm: Pneumatica □19 | 50 = Ø 50 mm 63 = Ø 63 mm | |||||||||
5 | Arm position | 6 | Arm style | ||||||||||
V = 90° | O = 180° | N = No arm | C | = Central, 15 mm Off set | |||||||||
D | = Right, 15 mm Off set | ||||||||||||
S | = Left, 15 mm Off set | ||||||||||||
E | = Central, 45 mm Off set | ||||||||||||
F | = Right, 45 mm Off set | ||||||||||||
L | = Left, 45 mm Off set | ||||||||||||
X* | = Central, oversized dowel holes Ø 8 H7, 15 mm Off set | ||||||||||||
Y* | = Right, oversized dowel holes Ø 8 H7, 15 mm Off set | ||||||||||||
Z* | = Left, oversized dowel holes Ø 8 H7, 15 mm Off set | ||||||||||||
T* | = Central, oversized dowel holes Ø 8 H7, 45 mm Off set | ||||||||||||
U* | = Right, oversized dowel holes Ø 8 H7, 45 mm Off set | ||||||||||||
V* | = Left, oversized dowel holes Ø 8 H7, 45 mm Off set | ||||||||||||
N | = No arm | ||||||||||||
* = Available upon request | |||||||||||||
7 | Arm type | 8 | Sensor | 9 | Product revision | ||||||||
A = Aluminum S = Steel N = No arm | N | = No sensor (with protection plate) | Assigned by UNIVER | ||||||||||
K | = Electronic sensor PNP (optical) (DF-K) | ||||||||||||
D | = Pneumatic sensor | ||||||||||||
J | = Electronic sensor NPN (optical) (DF-J) | ||||||||||||
Y | = Electronic sensor PNP (optical) (DF-Y) | ||||||||||||
white led |
Part Number
|
---|
UBP63VEE |
UCBP32VCAK0 |
UCBP40OEAK0 |
UCBP40VEAK0 |
UCBP50OEAK0 |
UCBP50VEAK0 |
UCBP63OEAK0 |
UCBP63VEAK0 |
UCBP80OEAK0 |
UCBP80VEAK0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter (mm) | |
---|---|---|---|---|---|---|---|
- | 551.25 € 336.26 € | 1 |
Same day
Stock | 10 | 63 | ||
402.93 € | 1 | Available | 37 Days | - | 32 | ||
353.75 € | 1 | Available | 37 Days | - | 40 | ||
353.75 € | 1 | Available | 37 Days | - | 40 | ||
373.61 € | 1 | Available | 37 Days | - | 50 | ||
373.61 € | 1 | Available | 37 Days | - | 50 | ||
389.69 € | 1 | Available | 37 Days | - | 63 | ||
389.69 € | 1 | Available | 37 Days | - | 63 | ||
1,132.18 € | 1 | Available | 37 Days | - | 80 | ||
1,132.18 € | 1 | Available | 37 Days | - | 80 |
Loading...
Opening Angle | Fully adjustable |
---|
Configure
Stock
Basic Attributes
Diameter(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes