Bellow couplings / grub screw locking, feather key DIN 6885, axial plug-in / bellows: stainless steel / body: aluminium / KB1P / KBK

Bellow couplings / grub screw locking, feather key DIN 6885, axial plug-in / bellows: stainless steel / body: aluminium / KB1P / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free miniature metal bellows coupling with radial set screws
· For shaft diameters from 3 - 25mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· Axial pluggable design
· Perfect bellows coupling for encoders, tachometers, potentiometers
· Torque range: 0,5 - 10Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB1P/5-22-[1-3/1]-[1-3/1]-[C,​D]
KB1P/5-26-[3-8/1]-[3-8/1]-[C,​D]
KB1P/5-26-[3-8/1]-N[3-8/1]-[C,​D]
KB1P/5-26-N[3-8/1]-[3-8/1]-[C,​D]
KB1P/5-26-N[3-8/1]-N[3-8/1]-[C,​D]
KB1P/5-30-[3-8/1]-[3-8/1]-[C,​D]
KB1P/5-30-[3-8/1]-N[3-8/1]-[C,​D]
KB1P/5-30-N[3-8/1]-[3-8/1]-[C,​D]
KB1P/5-30-N[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-24-[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-24-[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-24-N[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-24-N[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-28-[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-28-[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-28-N[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-28-N[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-32-[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-32-[3-8/1]-N[3-8/1]-[C,​D]
KB1P/10-32-N[3-8/1]-[3-8/1]-[C,​D]
KB1P/10-32-N[3-8/1]-N[3-8/1]-[C,​D]
KB1P/15-28-[3-12/1]-[3-10/1]-[C,​D]
KB1P/15-28-[3-12/1]-N[3-10/1]-[C,​D]
KB1P/15-28-N[3-12/1]-[3-10/1]-[C,​D]
KB1P/15-28-N[3-12/1]-N[3-10/1]-[C,​D]
KB1P/15-32-[3-12/1]-[3-10/1]-[C,​D]
KB1P/15-32-[3-12/1]-N[3-10/1]-[C,​D]
KB1P/15-32-N[3-12/1]-[3-10/1]-[C,​D]
KB1P/15-32-N[3-12/1]-N[3-10/1]-[C,​D]
KB1P/20-27-[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-27-[3-14/1]-N[3-14/1]-[C,​D]
KB1P/20-27-N[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-27-N[3-14/1]-N[3-14/1]-[C,​D]
KB1P/20-33-[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-33-[3-14/1]-N[3-14/1]-[C,​D]
KB1P/20-33-N[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-33-N[3-14/1]-N[3-14/1]-[C,​D]
KB1P/20-37-[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-37-[3-14/1]-N[3-14/1]-[C,​D]
KB1P/20-37-N[3-14/1]-[3-14/1]-[C,​D]
KB1P/20-37-N[3-14/1]-N[3-14/1]-[C,​D]
KB1P/45-44-[6-19/1]-[6-16/1]-[C,​D]
KB1P/45-44-[6-19/1]-N[6-16/1]-[C,​D]
KB1P/45-44-N[6-19/1]-[6-16/1]-[C,​D]
KB1P/45-44-N[6-19/1]-N[6-16/1]-[C,​D]
KB1P/45-52-[6-19/1]-[6-16/1]-[C,​D]
KB1P/45-52-[6-19/1]-N[6-16/1]-[C,​D]
KB1P/45-52-N[6-19/1]-[6-16/1]-[C,​D]
KB1P/45-52-N[6-19/1]-N[6-16/1]-[C,​D]
KB1P/100-50-[6-24/1]-[6-25/1]-[C,​D]
KB1P/100-50-[6-24/1]-N[6-25/1]-[C,​D]
KB1P/100-50-N[6-24/1]-[6-25/1]-[C,​D]
KB1P/100-50-N[6-24/1]-N[6-25/1]-[C,​D]
KB1P/100-60-[6-24/1]-[6-25/1]-[C,​D]
KB1P/100-60-[6-24/1]-N[6-25/1]-[C,​D]
KB1P/100-60-N[6-24/1]-[6-25/1]-[C,​D]
KB1P/100-60-N[6-24/1]-N[6-25/1]-[C,​D]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway D1 Keyway D2 Plug System
1 12 Days 101 ~ 31 ~ 3220.50.110.23-83-888--C / D
1 12 Days 103 ~ 83 ~ 8260.50.151.50.33-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 8260.50.151.50.33-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 8260.50.151.50.33-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 8260.50.151.50.33-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 8300.50.220.43-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 8300.50.220.43-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 8300.50.220.43-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 8300.50.220.43-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 82410.110.23-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 82410.110.23-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 82410.110.23-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 82410.110.23-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 82810.151.50.33-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 82810.151.50.33-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 82810.151.50.33-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 82810.151.50.33-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 83210.220.43-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 83210.220.43-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 83210.220.43-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 83210.220.43-83-888YesYesC / D
1 12 Days 103 ~ 123 ~ 10281.50.11.50.33-123-1087NoNoC / D
1 12 Days 103 ~ 123 ~ 10281.50.11.50.33-123-1087NoYesC / D
1 12 Days 103 ~ 123 ~ 10281.50.11.50.33-123-1087YesNoC / D
1 12 Days 103 ~ 123 ~ 10281.50.11.50.33-123-1087YesYesC / D
1 12 Days 103 ~ 123 ~ 10321.50.1520.43-123-1087NoNoC / D
1 12 Days 103 ~ 123 ~ 10321.50.1520.43-123-1087NoYesC / D
1 12 Days 103 ~ 123 ~ 10321.50.1520.43-123-1087YesNoC / D
1 12 Days 103 ~ 123 ~ 10321.50.1520.43-123-1087YesYesC / D
1 12 Days 103 ~ 143 ~ 142720.151.50.33-143-141010NoNoC / D
1 12 Days 103 ~ 143 ~ 142720.151.50.33-143-141010NoYesC / D
1 12 Days 103 ~ 143 ~ 142720.151.50.33-143-141010YesNoC / D
1 12 Days 103 ~ 143 ~ 142720.151.50.33-143-141010YesYesC / D
1 12 Days 103 ~ 143 ~ 143320.21.50.43-143-141010NoNoC / D
1 12 Days 103 ~ 143 ~ 143320.21.50.43-143-141010NoYesC / D
1 12 Days 103 ~ 143 ~ 143320.21.50.43-143-141010YesNoC / D
1 12 Days 103 ~ 143 ~ 143320.21.50.43-143-141010YesYesC / D
1 12 Days 103 ~ 143 ~ 143720.2520.53-143-141010NoNoC / D
1 12 Days 103 ~ 143 ~ 143720.2520.53-143-141010NoYesC / D
1 12 Days 103 ~ 143 ~ 143720.2520.53-143-141010YesNoC / D
1 12 Days 103 ~ 143 ~ 143720.2520.53-143-141010YesYesC / D
1 12 Days 106 ~ 196 ~ 16444.50.11.50.36-196-161311NoNoC / D
1 12 Days 106 ~ 196 ~ 16444.50.11.50.36-196-161311NoYesC / D
1 12 Days 106 ~ 196 ~ 16444.50.11.50.36-196-161311YesNoC / D
1 12 Days 106 ~ 196 ~ 16444.50.11.50.36-196-161311YesYesC / D
1 12 Days 106 ~ 196 ~ 16524.50.220.56-196-161311NoNoC / D
1 12 Days 106 ~ 196 ~ 16524.50.220.56-196-161311NoYesC / D
1 12 Days 106 ~ 196 ~ 16524.50.220.56-196-161311YesNoC / D
1 12 Days 106 ~ 196 ~ 16524.50.220.56-196-161311YesYesC / D
1 12 Days 106 ~ 246 ~ 2550100.151.50.46-246-251718NoNoC / D
1 12 Days 106 ~ 246 ~ 2550100.151.50.46-246-251718NoYesC / D
1 12 Days 106 ~ 246 ~ 2550100.151.50.46-246-251718YesNoC / D
1 12 Days 106 ~ 246 ~ 2550100.151.50.46-246-251718YesYesC / D
1 12 Days 106 ~ 246 ~ 2560100.320.66-246-251718NoNoC / D
1 12 Days 106 ~ 246 ~ 2560100.320.66-246-251718NoYesC / D
1 12 Days 106 ~ 246 ~ 2560100.320.66-246-251718YesNoC / D
1 12 Days 106 ~ 246 ~ 2560100.320.66-246-251718YesYesC / D

Loading...

  1. 1

Basic information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia
Max. Rotational Speed(r/min) 15000 Bellows Part Material Stainless Steel

Tech Support