Claw couplings / hub clamping, feather key DIN 6885 / claw disc: PU, Shore A92, A98 / body: aluminium / KBE2 / KBK

Claw couplings / hub clamping, feather key DIN 6885 / claw disc: PU, Shore A92, A98 / body: aluminium / KBE2 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free servo insert coupling with clamp hubs
· For shaft diameters from 2 - 55mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· Characteristics of the coupling can be modified by using different spider elements!
· Easy assembly with friction-locked clamp hubs
· Torque range: 0,5 - 525Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Servo Insert Coupling with Collet Clamps, KBE2 | 5 ~ 19

Product Information

Material

hub - aluminium
spider element - polyurethane

Hub

bore tolerance: H7

Keyway

optional acc. DIN 6885

* Hubs for bores > 22H7 to 24H7 will be supplied with 2 x M4 screws.
Further spider elements and technical data are available in catalog.
All series are available with loose-fit spiders (see catalog)

Drawing

Order Code

  
            
 Order CodeKBE2- 14- 10- 12- 98Sh 
  Type Size ØD1
(H7)
 ØD2
(H7)
 Shore-
hardness
 
 

Specification Table

SizeDimensions (mm)Technical DataTorque (Nm)
ØALØ D1-D2EFCBFmax.
speed
rpm.
(1/min)
Mass
(per coupling)
(g)
Moment of Inertia
J
(per coupling)
(g m2)
64
ShoreD (green)
98
ShoreA (red)
92
Shore A (yellow)
80
ShoreA (blue)
Outer
Ø
LengthBore Sizes (H7)
min~max
    Screw (ISO4762)
TA (Nm)
510152 - 5552.511.4M1.6380002.520.000036xx0.5x
0.25
714224 - 7783.515M22700070.0001952.421.20.7
0.43
920304 - 111010523.4M2.51900018.520.001076531.8
0.85
1225344 - 121112527.2M316000330.0030412953
2
1430354 - 161113532.2M313000590.003811612.57.54
2
19406610 - 22/24*25161247M6100001830.04042621126
15
 
Transmittable torque (Nm) depending on shaft diameter (mm)
Size2345678910111213141516171819202122
50.60.60.70.8                 
7  1.31.41.51.6               
9  2.32.42.52.72.82.93.03.2           
12  6.36.66.97.27.47.78.08.38.6          
14  7.78.08.38.68.99.29.49.71010.310.610.911.2      
19        44454748495051525455565758
 

Servo Insert Coupling with Collet Clamps, KBE2 | 24 ~ 55

Product Information

Material

hub - aluminium
spider element - polyurethane

Hub

bore tolerance: H7

Keyway

optional acc. DIN 6885

Further spider elements and technical data are available in catalog.
All series are available with loose-fit spiders (see catalog)

Drawing

Order Code

  
            
 Order CodeKBE2- 38- 20- 40- 98Sh 
  Type Size ØD1
(H7)
 ØD2
(H7)
 Shore-
hardness
 
 

Specification Table

SizeDimensions (mm)Technical DataTorque (Nm)
ØALØ D1-D2EFCBFmax.
speed
rpm.
(1/min)
Mass
(per coupling)
(g)
Moment of Inertia
J
(per coupling)
(g m2)
64
ShoreD (green)
98
ShoreA (red)
92
ShoreA (yellow)
80
ShoreA (blue)
Outer ØLengthBore Sizes (H7)
min~max
    Screw (ISO4762)
TA (Nm)
24557815 - 3230181256.4M670003940.17575603517
15
28659019 - 3735201572.6M860006240.3772001609546
40
388011420 - 4845242083.3M8500012301.139405325190x
40
429512625 - 5050262095M10400019602.505560450265x
84
4810514025 - 57562822105M12375026904.175655525310x
145
5512016025 - 74653020122.8M12350033337.545825685410x
145
 
Transmittable torque (Nm) depending on shaft diameter (mm)
Size1516192022242528303235383940424445464850525456586062657074
2464656970727476798184                   
28  114116119123124130133137142                  
38   135138142144149152156161166168169173176178            
42      294304310317327337340343350357360363370376         
48      476491500510524539544548558568572577587596606616       
55      529544553563577592596601611620625630640649659669678688697707722746765

Part Number
KBE2-5-[2-5/1]-[2-5/1]
KBE2-7-[4-7/1]-[4-7/1]
KBE2-7-[4-7/1]-N[4-7/1]
KBE2-7-N[4-7/1]-[4-7/1]
KBE2-7-N[4-7/1]-N[4-7/1]
KBE2-9-[4-11/1]-[4-11/1]
KBE2-9-[4-11/1]-N[4-11/1]
KBE2-9-N[4-11/1]-[4-11/1]
KBE2-9-N[4-11/1]-N[4-11/1]
KBE2-14-[4-16/1]-[4-16/1]
KBE2-14-[4-16/1]-N[4-16/1]
KBE2-14-N[4-16/1]-[4-16/1]
KBE2-14-N[4-16/1]-N[4-16/1]
KBE2-19-[10-24/1]-[10-24/1]
KBE2-19-[10-24/1]-N[10-24/1]
KBE2-19-N[10-24/1]-[10-24/1]
KBE2-19-N[10-24/1]-N[10-24/1]
KBE2-24-[15-32/1]-[15-32/1]
KBE2-24-[15-32/1]-N[15-32/1]
KBE2-24-N[15-32/1]-[15-32/1]
KBE2-24-N[15-32/1]-N[15-32/1]
KBE2-28-[19-37/1]-[19-37/1]
KBE2-28-[19-37/1]-N[19-37/1]
KBE2-28-N[19-37/1]-[19-37/1]
KBE2-28-N[19-37/1]-N[19-37/1]
KBE2-38-[20-48/1]-[20-48/1]
KBE2-38-[20-48/1]-N[20-48/1]
KBE2-38-N[20-48/1]-[20-48/1]
KBE2-38-N[20-48/1]-N[20-48/1]
KBE2-42-[25-50/1]-[25-50/1]
KBE2-42-[25-50/1]-N[25-50/1]
KBE2-42-N[25-50/1]-[25-50/1]
KBE2-42-N[25-50/1]-N[25-50/1]
KBE2-48-[25-57/1]-[25-57/1]
KBE2-48-[25-57/1]-N[25-57/1]
KBE2-48-N[25-57/1]-[25-57/1]
KBE2-48-N[25-57/1]-N[25-57/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway (D1) Keyway (D2)
1 12 Days 102 ~ 52 ~ 510150.5380000.0610.42-52-555--
1 12 Days 104 ~ 74 ~ 714201.2270000.110.64-74-777NoNo
1 12 Days 104 ~ 74 ~ 714201.2270000.110.64-74-777NoYes
1 12 Days 104 ~ 74 ~ 714201.2270000.110.64-74-777YesNo
1 12 Days 104 ~ 74 ~ 714201.2270000.110.64-74-777YesYes
1 12 Days 104 ~ 114 ~ 1120303190000.1310.84-114-111111NoNo
1 12 Days 104 ~ 114 ~ 1120303190000.1310.84-114-111111NoYes
1 12 Days 104 ~ 114 ~ 1120303190000.1310.84-114-111111YesNo
1 12 Days 104 ~ 114 ~ 1120303190000.1310.84-114-111111YesYes
1 12 Days 104 ~ 164 ~ 16303512.5130000.090.914-194-191919NoNo
1 12 Days 104 ~ 164 ~ 16303512.5130000.090.914-194-191919NoYes
1 12 Days 104 ~ 164 ~ 16303512.5130000.090.914-194-191919YesNo
1 12 Days 104 ~ 164 ~ 16303512.5130000.090.914-194-191919YesYes
1 12 Days 1010 ~ 2410 ~ 24406617100000.060.91.210-2210-222222NoNo
1 12 Days 1010 ~ 2410 ~ 24406617100000.060.91.210-2210-222222NoYes
1 12 Days 1010 ~ 2410 ~ 24406617100000.060.91.210-2210-222222YesNo
1 12 Days 1010 ~ 2410 ~ 24406617100000.060.91.210-2210-222222YesYes
1 12 Days 1015 ~ 3215 ~ 3255786070000.10.91.415-3215-323232NoNo
1 12 Days 1015 ~ 3215 ~ 3255786070000.10.91.415-3215-323232NoYes
1 12 Days 1015 ~ 3215 ~ 3255786070000.10.91.415-3215-323232YesNo
1 12 Days 1015 ~ 3215 ~ 3255786070000.10.91.415-3215-323232YesYes
1 12 Days 1019 ~ 3719 ~ 37659016060000.110.91.519-3819-383838NoNo
1 12 Days 1019 ~ 3719 ~ 37659016060000.110.91.519-3819-383838NoYes
1 12 Days 1019 ~ 3719 ~ 37659016060000.110.91.519-3819-383838YesNo
1 12 Days 1019 ~ 3719 ~ 37659016060000.110.91.519-3819-383838YesYes
1 12 Days 1020 ~ 4820 ~ 488011432550000.120.91.820-4520-454545NoNo
1 12 Days 1020 ~ 4820 ~ 488011432550000.120.91.820-4520-454545NoYes
1 12 Days 1020 ~ 4820 ~ 488011432550000.120.91.820-4520-454545YesNo
1 12 Days 1020 ~ 4820 ~ 488011432550000.120.91.820-4520-454545YesYes
1 12 Days 1025 ~ 5025 ~ 509512645040000.140.9225-5025-505050NoNo
1 12 Days 1025 ~ 5025 ~ 509512645040000.140.9225-5025-505050NoYes
1 12 Days 1025 ~ 5025 ~ 509512645040000.140.9225-5025-505050YesNo
1 12 Days 1025 ~ 5025 ~ 509512645040000.140.9225-5025-505050YesYes
1 12 Days 1025 ~ 5725 ~ 5710514052537500.160.92.125-5525-555555NoNo
1 12 Days 1025 ~ 5725 ~ 5710514052537500.160.92.125-5525-555555NoYes
1 12 Days 1025 ~ 5725 ~ 5710514052537500.160.92.125-5525-555555YesNo
1 12 Days 1025 ~ 5725 ~ 5710514052537500.160.92.125-5525-555555YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Buffer Part Material Polyurethane

Tech Support