Safety couplings / hub clamping, feather key DIN 6885 / torque adjustable / KBK, L-K / KBK

Safety couplings / hub clamping, feather key DIN 6885 / torque adjustable / KBK, L-K / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash - Free Safety Coupling
· Fast assembly with clamp hub
· For mounting pulleys, sprockets
· Torque range: 0,2 - 500Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/L-K-2-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/L-K-2-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/L-K-4.5-[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/L-K-4.5-N[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/L-K-7-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/L-K-7-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/L-K-10-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/L-K-10-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/L-K-30-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/L-K-30-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/L-K-60-[12-28/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/L-K-60-N[12-28/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/L-K-80-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/L-K-80-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/L-K-150-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/L-K-150-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/L-K-200-[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/L-K-200-N[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/L-K-300-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/L-K-300-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/L-K-500-[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/L-K-500-N[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Applicable Range (Bore 1) Disengagement Torque
(Nm)
Maximum D1 Bore Size with Keyway Keyway D1 Engagement Type Torque Range
1 22 Days 103 ~ 829282132003-81: 0.2-1.5 / 2: 0.5-28NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 103 ~ 829282132003-81: 0.2-1.5 / 2: 0.5-28YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 1336304.5123006-131: 1-3 / 2: 3-69NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 1336304.5123006-131: 1-3 / 2: 3-69YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 1649367120006-161: 1-4 / 2: 3-711NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 1649367120006-161: 1-4 / 2: 3-711YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 16493610120006-161: 3-7 / 2: 5-1011NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 106 ~ 16493610120006-161: 3-7 / 2: 5-1011YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1010 ~ 206452.530940010-201: 5-15 / 2: 10-3014NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1010 ~ 206452.530940010-201: 5-15 / 2: 10-3014YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1012 ~ 28797360780012-281: 13-35 / 2: 20-6521NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1012 ~ 28797360780012-281: 13-35 / 2: 20-6521YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1014 ~ 35946780640014-351: 15-40 / 2: 30-8027NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1014 ~ 35946780640014-351: 15-40 / 2: 30-8027YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1014 ~ 359467150550014-351: 50-130 / 2: 65-15027NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1014 ~ 359467150550014-351: 50-130 / 2: 65-15027YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1022 ~ 4110979200550022-411: 30-90 / 2: 80-20033NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1022 ~ 4110979200550022-411: 30-90 / 2: 80-20033YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1030 ~ 5011984300500030-501: 60-200 / 2: 100-30042NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1030 ~ 5011984300500030-501: 60-200 / 2: 100-30042YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1035 ~ 5612995500450035-561: 80-250 / 2: 200-50046NoMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1035 ~ 5612995500450035-561: 80-250 / 2: 200-50046YesMulti Position Engagement / Single Position1 ~ 2

Loading...

  1. 1

Basic information

Type Others Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360