Safety couplings / feather key / torque adjustable / KBK, L-P / KBK

Safety couplings / feather key / torque adjustable / KBK, L-P / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash - Free Safety Coupling
· Easy assembly with keyway
· For mounting pulleys, sprockets
· Torque range: 3 - 1400Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/L-P-10-N[6-12/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/L-P-30-N[10-16/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/L-P-60-N[15-24/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/L-P-80-N[19-29/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/L-P-1400-N[30-60/1]-[450-1400/1]-[C,​D]-[1,​2]
KBK/L-P-150-N[19-29/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/L-P-200-N[20-38/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/L-P-300-N[20-42/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/L-P-500-N[20-50/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/L-P-800-N[30-60/1]-[260-900/1]-[C,​D]-[1,​2]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Applicable Range (Bore 1) Disengagement Torque
(Nm)
Maximum D1 Bore Size with Keyway Keyway D1 Engagement Type Torque Range
1 22 Days 106 ~ 12492610120006-121: 3-7 / 2: 5-1012YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1010 ~ 166433.530940010-161: 5-15 / 2: 10-3016YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1015 ~ 24794560780015-241: 13-35 / 2: 20-6524YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1019 ~ 29944680640019-291: 15-40 / 2: 30-8029YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1030 ~ 60169801400350030-601: 450-900 / 2: 800-140060YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1019 ~ 299446150550019-291: 50-130 / 2: 65-15029YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1020 ~ 3810952200550020-381: 30-90 / 2: 80-20038YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1020 ~ 4211958300500020-421: 60-200 / 2: 100-30042YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1020 ~ 5012957500450020-501: 80-250 / 2: 200-50050YesMulti Position Engagement / Single Position1 ~ 2
1 22 Days 1030 ~ 6016980800350030-601: 260-600 / 2: 500-90060YesMulti Position Engagement / Single Position1 ~ 2

Loading...

  1. 1

Basic information

Type Others Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360